【DO!BOOK・ページリンク】
es20-223-cm2   120 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Splash zone Not installable Food zone Not installable Non-food zone Installable Container Food 25 Grease for Food Processing Equipment -XC85 Symbol Food grade grease (certified by NSF-H1) is used as lubricant. Applicable Series Description Model Action Note Standard type CM2 Double acting, Single rod Single acting (Spring return/extend) CM2W Double acting, Double rod Non-rotating rod type CM2K Double acting, Single rod Single acting (Spring return/extend) CM2KW Double acting, Double rod Direct mount type CM2R Double acting, Single rod Direct mount, Non-rotating rod type CM2RK Double acting, Single rod Centralized piping type CM2lP Double acting, Single rod Specifications Ambient temperature range .10°C to 70°C Seal material Nitrile rubber Grease Grease for food processing equipment Auto switch Mountable Dimensions Same as standard type Specifications other than above Same as standard type Grease for food processing equipment How to Order Standard model no. XC85 Note 1) Avoid using this product in the food zone. (Refer to the figure on the right.) Note 2) When the product is used in an area of liquid splash, or a water resistant function is required for the product, please consult with SMC. Note 3) Operate without lubrication from a pneumatic system lubricator. Note 4) Use the following grease pack for the maintenance work. GR-H-010 (Grease: 10 g) Note 5) Please contact SMC for details about the maintenance intervals for this cylinder, which differ from those of the standard cylinder. Be aware that smoking cigarettes etc after your hands have come into contact with the grease used in this cylinder can create a gas that is hazardous to humans. Precautions Warning Food zone...... An environment where the raw materials and materials of food products, semi-finished food products and food products that make direct or indirect contact in a normal processing process. Splash zone... An area where a portion of food products accidentally splash and stick under the intended operating conditions. An environment where food products that enter this area do not return to the food product contact portion again, and are not used as food products. Not installable zone Non-food zone... Other environments including the food splash zone, except for the food contact portions. Installable zone 116 Made to Order Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch