【DO!BOOK・ページリンク】
es20-223-cm2   12 / 122

BOOKをみる

10秒後にBOOKのページに移動します


o o 45° Standard port Relief port Standard port Relief port CDM2 Mounting style Bore size Port thread type R Stroke A Z M9BA -XC6 With auto switch (Built-in magnet) Made to Order Water resistant 2-color indication, solid state auto switch Water resistant cylinder R NBR seals (Nitrile rubber) V FKM seals (Fluororubber) Cushion Nil Rubber bumper A Air cushion Water Resistant Ideal for use in a machine tool environment exposed to coolant mist. Also, applicable for use in an environment with water splashing such as food processing and car wash equipment, etc. *: Same as the standard type. Dimensions (Dimensions other than below are the same as standard type.) * o25 to o40: Same as the standard type. ** Order 2 foots per cylinder. Mounting Brackets /Part No. * Mounting bracket Min. order q’ty Bore size (mm) Contents 20 (for minimum order quantity) Axial foot** 2 CM-L020C 2 foots, 1 mounting nut Flange 1 CM-F020C 1 flange Trunnion (with nut) 1 CM-T020C 1 trunnion, 1 trunnion nut * Specifications other than the above are the same as the standard type. * D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. Specifications Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Cushion Rubber bumper, Air cushion Auto switch mounting Band mounting type Made to Order XC6: Made of stainless steel Bore size (mm) E1 E2* NN1 NN2* 20 22 0 .0.033 20 0 .0.033 M22 x 1.5 M20 x 1.5 Rod seal and scraper are not replaceable. . Scraper is press-fit into the rod cover, thus cannot be replaced. Caution For details, refer to the WEB catalog. For detailed specifications about the clean series, refer to the WEB catalog. The type which is applicable for using inside the clean room graded Class 100 by making an actuator’s rod section a double seal construction and discharging by relief port directly to the outside of clean room. 10-CM2 Mounting style Bore size . Stroke Z Clean Series (With relief port) Specifications * Auto switch can be mounted. Action Double acting, Single rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.05 MPa Cushion Rubber bumper, Air cushion Relief port size M5 x 0.8 Piston speed 30 to 400 mm/s Mounting Basic, Axial foot, Rod flange, Head flange, Boss-cut o32, o40 o20, o25 * The above shows the case of rubber bumper. Relief port Construction Clean Series 10 Air Cylinder: Standard Type Double Acting, Single Rod Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch