【DO!BOOK・ページリンク】
es20-223-cm2   13 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Dimensions: Same as standard type For details, refer to the WEB catalog. With auto switch (Built-in magnet) Cylinder with Stable Lubrication Function (Lube-retainer) * D: Available only for with auto switch. CDM2 Stroke Rod end thread Z Cylinder with Stable Lubrication Function (Lube-retainer) Specifications Bore size (mm) 20, 25, 32, 40 Action Double acting, Single rod Min. operating pressure 0.1 MPa Piston speed 50 to 750 mm/s Cushion Rubber bumper * Specifications other than the above are the same as the standard type. Mounting Bore size M Pivot bracket Rod end bracket Auto switch For details, refer to the WEB catalog or “CAT.ES20-235”. Dimensions: Same as standard type Piston Speed Bore size (mm) 20 25 32 40 Piston speed (mm/s) 0.5 to 300 Allowable kinetic energy (J) Male thread 0.27 0.4 0.65 1.2 Female thread 0.11 0.18 0.29 0.52 Specifications Bore size (mm) 20, 25, 32, 40 Type Pneumatic Action Double acting, Single rod Fluid Air Proof pressure 1.5 MPa Max. operating pressure 1.0 MPa Min. operating pressure 0.025 MPa Ambient and fluid temperature Without auto switch: .10 to 70°C (No freezing) With auto switch: .10 to 60°C Cushion Rubber bumper Smooth operation with a little sticking and slipping at low speed. Can start smoothly with a little ejection even after being rendered for hours. CM2X Mounting style Bore size . Stroke Z Low Speed Cylinder Low Speed Cylinder 11 Series CM2