【DO!BOOK・ページリンク】
es20-223-cm2   15 / 122

BOOKをみる

10秒後にBOOKのページに移動します


oD o NA G G MM AL A H K F F NA I H2 H1 2 x P (Rc, NPT, G) 2 x oEh8 2 x NN Effective thread length 2 x FL Width across flats KA S + Stroke ZZ + Stroke Width across flats B1 Width across flats B2 JH oe JW f h l WA WA ZZ + Stroke 8 8 Width across flats B3 45° Cushion needle (Width across flats 1.5) H ZZ + Stroke 3.5 Thread depth A1 Female thread MM ZZ + Stroke CM2B Bore size . Stroke Z Basic (Double-side Bossed) (B) Boss-cut Female rod end With rod boot With air cushion * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. With Rod Boot Female Rod End (mm) With Air Cushion (mm) Boss-cut With Rod Boot (mm) (mm) (mm) (mm) Bore size ZZ Without rod boot With rod boot 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 103 130 143 155 168 193 218 243 25 107 134 147 159 172 197 222 247 32 109 136 149 161 174 199 224 249 40 138 165 178 190 203 228 253 278 B3 e f h l ZZ 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 18 68 81 93 106 131 156 181 12.5 25 37.5 50 75 100 125 143 156 168 181 206 231 256 25 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 147 160 172 185 210 235 260 32 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 149 162 174 187 212 237 262 40 41 46 20 77 90 102 115 140 165 190 12.5 25 37.5 50 75 100 125 181 194 206 219 244 269 294 Stroke Bore size Symbol Bore size WA 20 12 25 12 32 11 40 16 Bore size JH JW 20 23.5 10.5 25 23.5 10.5 32 23.5 10.5 40 27 10.5 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 95 25 8 20 M5 x 0.8 95 32 12 20 M6 x 1 97 40 13 21 M8 x 1.25 125 Bore size A AL B1 B2 D E F FL G H H1 H2 I K KA MM NA NN P S ZZ 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 8 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 62 116 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 8 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 62 120 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 8 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 64 122 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 10 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 88 154 13 Series CM2