【DO!BOOK・ページリンク】
es20-223-cm2   16 / 122

BOOKをみる

10秒後にBOOKのページに移動します


o H K F G H2 H1 A AL MM oD X Y G F B LH LZ LX Z Y X LT I 2 x P (Rc, NPT, G) Width across flats KA Width across flats ュNA 4 x oLD 2 x oLC Width across flats B1 S + Stroke LS + Stroke ZZ + Stroke Width across flats B2 h WA WA oe Z l JH JW 45° Cushion needle ZZ + Stroke (Width across flats 1.5) 8 8 Width across flats B3 H ZZ + Stroke 3.5 Female thread MM Thread depth A1 CM2L Bore size . Stroke Z Axial Foot (L) Female rod end With rod boot With air cushion * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. With Rod Boot With Air Cushion Female Rod End (mm) With Rod Boot (mm) * The bracket is shipped together. (mm) (mm) (mm) Bore size A AL B B1 B2 D F G H H1 H2 I K KA LC LD LH LS LT LX LZ MM NA P S X Y Z ZZ 20 18 15.5 40 13 26 8 13 8 41 5 8 28 5 6 4 6.8 25 102 3.2 40 55 M8 x 1.25 24 1/8 62 20 8 21 131 25 22 19.5 47 17 32 10 13 8 45 6 8 33.5 5.5 8 4 6.8 28 102 3.2 40 55 M10 x 1.25 30 1/8 62 20 8 25 135 32 22 19.5 47 17 32 12 13 8 45 6 8 37.5 5.5 10 4 6.8 28 104 3.2 40 55 M10 x 1.25 34.5 1/8 64 20 8 25 137 40 24 21 54 22 41 14 16 11 50 8 10 46.5 7 12 4 7 30 134 3.2 55 75 M14 x 1.5 42.5 1/4 88 23 10 27 171 B3 e h l Z 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 68 81 93 106 131 156 181 12.5 25 37.5 50 75 100 125 48 61 73 86 111 136 161 25 32 36 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 52 65 77 90 115 140 165 32 32 36 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 52 65 77 90 115 140 165 40 41 46 77 90 102 115 140 165 190 12.5 25 37.5 50 75 100 125 54 67 79 92 117 142 167 Stroke Bore size Symbol ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 158 171 183 196 221 246 271 23.5 10.5 25 162 175 187 200 225 250 275 23.5 10.5 32 164 177 189 202 227 252 277 23.5 10.5 40 198 211 223 236 261 286 311 27 10.5 Bore size Stroke Symbol Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 110 25 8 20 M5 x 0.8 110 32 12 20 M6 x 1 112 40 13 21 M8 x 1.25 142 14 Air Cylinder: Standard Type Double Acting, Single Rod Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch