【DO!BOOK・ページリンク】
es20-223-cm2   18 / 122

BOOKをみる

10秒後にBOOKのページに移動します


o H1 NN MM oD E AL A K F H G G H2 C2 FT oI FY o20 to o32 o 4 x oFD Mounting hole 2 x oFD Mounting hole Width across flats KA Width across flats ュNA 2 x P (Rc, NPT, G) Effective thread length FL Width across flats B1 S + Stroke Z + Stroke ZZ + Stroke Width across flats B2 FX FZ B JH oe JW f h l WA WA ZZ + Stroke 8 8 Width across flats B3 45° Cushion needle (Width across flats 1.5) H ZZ + Stroke Thread depth A1 Female thread MM 3.5 CM2G Bore size . Stroke Z Head Flange (G) With air cushion With rod boot Female rod end * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female Rod End (mm) * The bracket is shipped together. With Rod Boot (mm) (mm) (mm) With Air Cushion With Rod Boot (mm) (mm) Bore size K KA MM NA NN P S Z ZZ 20 5 6 M8 x 1.25 24 M20 x 1.5 1/8 62 107 116 25 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 62 111 120 32 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 64 113 122 40 7 12 M14 x 1.5 42.5 M32 x 2 1/4 88 143 154 B3 e f h l ZZ 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 18 68 81 93 106 131 156 181 12.5 25 37.5 50 75 100 125 143 156 168 181 206 231 256 25 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 147 160 172 185 210 235 260 32 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 149 162 174 187 212 237 262 40 41 46 20 77 90 102 115 140 165 190 12.5 25 37.5 50 75 100 125 181 194 206 219 244 269 294 Stroke Bore size Symbol Bore size WA 20 12 25 12 32 11 40 16 Bore size JH JW 20 23.5 10.5 25 23.5 10.5 32 23.5 10.5 40 27 10.5 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 95 25 8 20 M5 x 0.8 95 32 12 20 M6 x 1 97 40 13 21 M8 x 1.25 125 Bore size A AL B B1 B2 C2 D E F FL FD FT FX FY FZ G H H1 H2 I 20 18 15.5 34 13 26 30 8 20 0 .0.033 13 10.5 7 4 60 . 75 8 41 5 8 28 25 22 19.5 40 17 32 37 10 26 0 .0.033 13 10.5 7 4 60 . 75 8 45 6 8 33.5 32 22 19.5 40 17 32 37 12 26 0 .0.033 13 10.5 7 4 60 . 75 8 45 6 8 37.5 40 24 21 52 22 41 47.3 14 32 0 .0.039 16 13.5 7 5 66 36 82 11 50 8 10 46.5 16 Air Cylinder: Standard Type Double Acting, Single Rod Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch