【DO!BOOK・ページリンク】
es20-223-cm2   20 / 122

BOOKをみる

10秒後にBOOKのページに移動します


o NN NA MM H1 E oD AL A K H F G G U L RR oCI NA CL CZ CX oI .0.040 .0.076 +0.2 +0.1 Width across flats KA 2 x P (Rc, NPT, G) Effective thread length FL Width across flats B1 S + Stroke Z+1.2 0 + Stroke ZZ+1.2 0 + Stroke oCD hole H10 +0.058 0 Axis d9 JH oe JW f h l WA WA 8 8 Width across flats B3 ZZ+1.2 0 + Stroke 45° Cushion needle (Width across flats 1.5) H ZZ+1.2 0 + Stroke 3.5 Thread depth A1 Female thread MM CM2D Bore size . Stroke Z Double Clevis (D) With rod boot With air cushion Female rod end * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. With Rod Boot (mm) With Air Cushion (mm) Female Rod End (mm) * A clevis pin and retaining ring (split pins for o40) are shipped together. With Rod Boot (mm) (mm) B3 e f h l Z 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 18 68 81 93 106 131 156 181 12.5 25 37.5 50 75 100 125 160 173 185 198 223 248 273 25 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 164 177 189 202 227 252 277 32 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 166 179 191 204 229 254 279 40 41 46 20 77 90 102 115 140 165 190 12.5 25 37.5 50 75 100 125 204 217 229 242 267 292 317 Stroke Bore size Symbol ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 169 182 194 207 232 257 282 23.5 10.5 25 173 186 198 211 236 261 286 23.5 10.5 32 175 188 200 213 238 263 288 23.5 10.5 40 215 228 240 253 278 303 328 27 10.5 Bore size Stroke Symbol Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 121 25 8 20 M5 x 0.8 121 32 12 20 M6 x 1 123 40 13 21 M8 x 1.25 159 Bore size A AL B1 CD CI CL CX CZ D E F FL G H H1 I K KA L MM NA NN P RR S U Z ZZ 20 18 15.5 13 9 24 25 10 19 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 30 M8 x 1.25 24 M20 x 1.5 1/8 9 62 14 133 142 25 22 19.5 17 9 30 25 10 19 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 30 M10 x 1.25 30 M26 x 1.5 1/8 9 62 14 137 146 32 22 19.5 17 9 30 25 10 19 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 30 M10 x 1.25 34.5 M26 x 1.5 1/8 9 64 14 139 148 40 24 21 22 10 38 41.2 15 30 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 39 M14 x 1.5 42.5 M32 x 2 1/4 11 88 18 177 188 18 Air Cylinder: Standard Type Double Acting, Single Rod Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch