【DO!BOOK・ページリンク】
es20-223-cm2   21 / 122

BOOKをみる

10秒後にBOOKのページに移動します


NN TZ TX oTD oTY oD MM AL A K TT Z H H1 G G F oE oI 2 x P (Rc, NPT, G) Width across flats KA Width across flats ュNA Effective thread length FL Width across flats B1 Width across flats B2 S + Stroke ZZ + Stroke .0.025 .0.061 JH oe JW Zh l Width across flats B3 ZZ + Stroke 8 8 ZZ + Stroke WA WA Cushion needle (Width across flats 1.5) 45° H ZZ + Stroke 3.5 Thread depth A1 Female thread MM CM2U Bore size . Stroke Z Rod Trunnion (U) * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. With Air Cushion (mm) Female Rod End (mm) * The bracket is shipped together. Boss-cut (mm) (mm) With Rod Boot (mm) (mm) With Rod Boot (mm) l Z ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 12.5 25 37.5 50 75 100 125 63 76 88 101 126 151 176 143 156 168 181 206 231 256 23.5 10.5 25 12.5 25 37.5 50 75 100 125 67 80 92 105 130 155 180 147 160 172 185 210 235 260 23.5 10.5 32 12.5 25 37.5 50 75 100 125 67 80 92 105 130 155 180 149 162 174 187 212 237 262 23.5 10.5 40 12.5 25 37.5 50 75 100 125 71.5 84.5 96.5 109.5 134.5 159.5 184.5 181 194 206 219 244 269 294 27 10.5 Bore size Stroke Symbol Bore size S TD TT TX TY TZ Z ZZ 20 62 8 10 32 32 52 36 116 25 62 9 10 40 40 60 40 120 32 64 9 10 40 40 60 40 122 40 88 10 11 53 53 77 44.5 154 B3 e h 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 68 81 93 106 131 156 181 25 32 36 72 85 97 110 135 160 185 32 32 36 72 85 97 110 135 160 185 40 41 46 77 90 102 115 140 165 190 Bore size Stroke Symbol Bore size ZZ Without rod boot With rod boot 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 103 130 143 155 168 193 218 243 25 107 134 147 159 172 197 222 247 32 109 136 149 161 174 199 224 249 40 138 165 178 190 203 228 253 278 Bore size WA 20 12 25 12 32 11 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 95 25 8 20 M5 x 0.8 95 32 12 20 M6 x 1 97 40 13 21 M8 x 1.25 125 Bore size A AL B1 B2 D E F FL G H H1 I K KA MM NA NN P 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 With air cushion Female rod end With rod boot Boss-cut 19 Series CM2