【DO!BOOK・ページリンク】
es20-223-cm2   24 / 122

BOOKをみる

10秒後にBOOKのページに移動します


2 x o3 Through hole 2 x o3 Through hole NX1 oND MM A U1 R2 H Z MM NX2 L R2 U2 A H Z MM A1 U1 LB oE1 oND oE1 MM A1 NX oND U1 LB A A NX MM MM A1 U1 LB A oE1 oE1 A1 U1 LB A R1 R1 NX NZ LA NX NZ LA R1 R1 o o o o o o Y(MAX) oND hole H10 Y(MAX) Axis d9 oND hole H10 Axis d9 oND hole H10 Axis d9 With Single Knuckle Joint (mm) Single Knuckle Joint (mm) I-020B/032B Material: Carbon steel I-040B Material: Free-cutting steel Part no. Applicable bore size A A1 E1 LB MM NDH10 NX R1 U1 I-020B 20 46 16 20 36 M8 x 1.25 9+0.058 0 9.0.1 .0.2 10 14 I-032B 25, 32 48 18 20 38 M10 x 1.25 9+0.058 0 9.0.1 .0.2 10 14 I-040B 40 69 22 24 55 M14 x 1.5 12+0.070 0 16.0.1 .0.3 15.5 20 Bore size A H MM NDH10 NX1 U1 R2 Y Z 20 18 41 M8 x 1.25 9+0.058 0 9.0.1 .0.2 14 10 11 66 25, 32 22 45 M10 x 1.25 9+0.058 0 9.0.1 .0.2 14 10 14 69 40 24 50 M14 x 1.5 12+0.070 0 16.0.1 .0.3 20 14 13 92 With Double Knuckle Joint (mm) Y-020B/032B Material: Carbon steel Y-040B Material: Cast iron Bore size A H L MM ND NX2 R2 U2 Y Z 20 18 41 25 M8 x 1.25 9 9+0.2 +0.1 10 14 11 66 25, 32 22 45 25 M10 x 1.25 9 9+0.2 +0.1 10 14 14 69 40 24 50 49.7 M14 x 1.5 12 16+0.3 +0.1 13 25 13 92 Double Knuckle Joint Double Clevis Pin/Material: Carbon steel (mm) Double Knuckle Pin/Material: Carbon steel (mm) . A knuckle pin and retaining rings (split pins for o40) are included. . Retaining rings (split pins for o40) are included. Bore size: o20, o25, o32 CDP-1 CDP-2 Bore size: o40 Bore size: o20, o25, o32 CDP-1 CDP-3 Bore size: o40 Retaining ring: Type C9 for axis . Retaining rings (split pins for o40) are included. Split pin: o3 x 18 L Retaining ring: Type C9 for axis Split pin: o3 x 18 L Part no. Applicable bore size A A1 E1 LA LB MM ND NX NZ R1 U1 Included pin part number Retaining ring size Split pin Y-020B 20 46 16 20 25 36 M8 x 1.25 9 9+0.2 +0.1 18 5 14 CDP-1 Type C 9 for axis Y-032B 25, 32 48 18 20 25 38 M10 x 1.25 9 9+0.2 +0.1 18 5 14 CDP-1 Type C 9 for axis Y-040B 40 68 22 24 49.7 55 M14 x 1.5 12 16+0.3 +0.1 38 13 25 CDP-3 o3 x 18 L (mm) Series CM2 Dimensions of Accessories 22 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch