【DO!BOOK・ページリンク】
es20-223-cm2   25 / 122

BOOKをみる

10秒後にBOOKのページに移動します


oLD LR LG L LV LX LF LE LY LT LH L2 oD C H B d oD C H B d oD oC H B d od oD m m t L1 t 2 x ooLLDD oLC hole+0.15 +0.05 Axis .0.040 .0.076 Mounting Nut/Material: Carbon steel Rod End Nut/Material: Carbon steel (mm) Clevis Pivot Bracket (For CM2E(V)) (mm) (mm) Material: Carbon steel Note 1) A clevis pivot bracket pin and retaining rings are included. Note 2) It cannot be used for the single clevis (CM2C) and the double clevis (CM2D). Part no. Applicable bore size LT LX LY LV Included pin part no. CM-E020B 20, 25 3.2 12 59 18.4 CD-S02 CM-E032B 32, 40 4 20 75 28 CD-S03 Part no. Applicable bore size L LC LD LE LF LG LH LR CM-E020B 20, 25 24.5 8 6.8 22 15 30 30 10 CM-E032B 32, 40 34 10 9 25 15 40 40 13 Part no. Applicable bore size B C D d H SN-020B 20 26 30 25.5 M20 x 1.5 8 SN-032B 25, 32 32 37 31.5 M26 x 1.5 8 SN-040B 40 41 47.3 40.5 M32 x 2.0 10 Part no. Applicable bore size B C D d H NT-02 20 13 15.0 12.5 M8 x 1.25 5 NT-03 25, 32 17 19.6 16.5 M10 x 1.25 6 NT-04 40 22 25.4 21.0 M14 x 1.5 8 Trunnion Nut/Material: Carbon steel (mm) Clevis Pivot Bracket Pin (For CM2E(V)) (mm) Material: Carbon steel Note) Retaining rings are included. Part no. Applicable bore size B C D d H TN-020B 20 26 28 25.5 M20 x 1.5 10 TN-032B 25, 32 32 34 31.5 M26 x 1.5 10 TN-040B 40 41 45 40.5 M32 x 2 10 Part no. Applicable bore size Dd9 d L1 L2 m t Included retaining ring CD-S02 20, 25 8.0.040 .0.076 7.6 24.5 19.5 1.6 0.9 Type C 8 for axis CD-S03 32, 40 10.0.040 .0.076 9.6 34 29 1.35 1.15 Type C 10 for axis 23 Series CM2