yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-223-cm2@@@26 / 122

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


t m m od oDd9 L1 L2 A‹ oCD B‹ 90‹ Z + Stroke 7.5 20.5 40 57 51 40 3.2 LX LZ CX TX LX LZ oCD LX LZ TX 7.5 20.5 40 57 o6.8 6.8 x 3.4 Z + Stroke o6.8 6.8 x 3.4 51 40 3.2 o6.8 6.8 x 3.4 oCD Z + Stroke 20.5 7.5 40 57 3.2 40 51 +0.15 +0.05 +0.15 oCD +0.05 17}0.2 25 o6.8 7.5 40 R3.4 3.4 R3.4 6.8 57 28 3.2 5.2 40 R11 17}0.2 25 o6.8 40 7.5 R3.4 3.4 R3.4 6.8 oCD 57 28 3.2 5.2 40 R11 t With Rod Trunnion With Head Trunnion Rotation Angle Note) A pivot bracket pin and retaining rings are not included with the pivot bracket. (mm) Note) A pivot bracket pin and retaining rings are not included with the pivot bracket. (mm) Mounting Part no. Applicable bore size TX Rod trunnion Head trunnion CD LX LZ Z + Stroke Z + Stroke CM2U/CM2T (Rod/Head trunnion) CM-B020 20 32 36 108 8 66 82 CM-B032 25 40 40 112 9 74 90 32 114 CM-B040 40 53 44.5 143.5 10 87 103 Mounting Part no. Applicable bore size CX Z + Stroke CD LX LZ CM2C (Single clevis) CM-B032 20 10 133 25 137 9 44 60 32 139 CM-B040 40 15 177 10 49 65 Bore size (mm) A‹ B‹ A‹ + B‹ + 90‹ 20 25 85 200 25, 32 21 81 192 40 26 86 202 With Single Clevis Pivot Bracket Pivot Bracket Pin (For CM2C) Note) Retaining rings are included with the pivot bracket pin. . Pivot brackets consists of a set of two brackets. (mm) (mm) Note 1) A pivot bracket pin and retaining rings are not included with the pivot bracket. Note 2) Only for the trunnion Part no. CD CM-B020 Note 2) 8 CM-B032 9 CM-B040 10 Applicable bore size Part no. Dd9 d L1 L2 m t Included retaining ring 20 to 32 CDP-1 9.0.040 .0.076 8.6 25 19.2 1.75 1.15 Type C 9 for axis 40 CD-S03 10.0.040 .0.076 9.6 34 29 1.35 1.15 Type C 10 for axis 24 Dimensions of Accessories Series CM2 CM2Q CBM2 CM2ð®P CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch