【DO!BOOK・ページリンク】
es20-223-cm2   28 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Rod end thread Bore size Port thread type * Air-hydro type: Rc only Refer to “Standard Strokes” on page 27. * For female rod end, no rod boot is provided. * For applicable auto switches, refer to the table below. * Air-hydro cylinder: Rubber bumper only Mounting With auto switch (Built-in magnet) Number of auto switches Rod boot Cushion Type Auto switch Cylinder stroke (mm) L 40 150 A M9BW L 40 150 A Z Z CM2W With auto switch CDM2W Nil None J Nylon tarpaulin (One side) JJ Nylon tarpaulin (Both sides) K Heat resistant tarpaulin (One side) KK Heat resistant tarpaulin (Both sides) B Basic (Double-side bossed) L Axial foot F Flange U Trunnion Nil 2 pcs. S 1 pc. n “n” pcs. Nil Rubber bumper A Air cushion Nil Without auto switch Nil Pneumatic H Air-hydro Nil Rc TN NPT TF G 20 20 mm 25 25 mm 32 32 mm 40 40 mm Nil Male rod end F Female rod end Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . V . IC circuit 2-wire 12 V . K39A . . . . V . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . . No 200 V or less . B64 V . V . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Terminal conduit Yes . . A33A . . . . V . . PLC 100 V, 200 V . A34A . . . . V . Relay, PLC DIN terminal . A44A . . . . V . Diagnostic indication (2-color indication) Grommet . . . B59W V . V . . . Series CM2W o20, o25, o32, o40 Air Cylinder: Standard Type Double Acting, Double Rod How to Order * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on D-A3lA/A44A/G39A/K39A models. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN Made to Order Refer to page 27 for details. (Refer to “Air-hydro type” on page 29.) 26 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A