【DO!BOOK・ページリンク】
es20-223-cm2   31 / 122

BOOKをみる

10秒後にBOOKのページに移動します


This type has the One-touch fitting integrated in a cylinder, which enables to reduce the piping labor and installing space dramatically. Built-in One-touch Fittings (The shape is the same as the existing product.) CM2W Mounting style Bore size F Stroke Built-in One-touch fittings * Auto switch can be mounted. Specifications Applicable Tubing O.D./I.D. Caution 1. One-touch fitting cannot be replaced. . One-touch fitting is press-fit into the cover, thus cannot be replaced. 2. Refer to Fittings and Tubing Precautions (Best Pneumatics No. 6) for handling One-touch fittings. Bore size (mm) 20 25 32 40 Applicable tubing O.D./I.D. (mm) 6/4 6/4 6/4 8/6 Applicable tubing material Can be used for either nylon, soft nylon or polyurethane tubing. Action Double acting, Double rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.08 MPa Cushion Rubber bumper Piping One-touch fittings Piston speed 50 to 750 mm/s Mounting Basic, Axial foot, Flange, Trunnion A low hydraulic pressure cylinder used at a pressures of 1.0 MPa or below. Through the concurrent use of the CC series air-hydro unit, it is possible to operate at a constant or low speeds or to effect an intermediate stop, just like a hydraulic unit, while using pneumatic equipment such as a valve. O For construction, refer to page 31. O Since the dimensions of mounting style are the same as pages 33 to 35, refer to those pages. Specifications * Auto switch can be mounted. ** For details, refer to pages 101 to 117. Type Air-hydro type Fluid Turbine oil Action Double acting, Double rod Bore size (mm) o20, o25, o32, o40 Proof pressure 1.5 MPa Max. operating pressure 1.0 MPa Min. operating pressure 0.18 MPa Piston speed 15 to 300 mm/s Ambient and fluid temperature +5 to +60°C Stroke length tolerance +1.4 0 mm Cushion Rubber bumper (Standard equipment) Mounting Basic, Axial foot, Flange, Trunnion Made to Order** -XAl Change of rod end shape CM2WH Mounting style Bore size . Stroke Rod boot Z . Made to Order Air-hydro Air-hydro 29 Series CM2W