【DO!BOOK・ページリンク】
es20-223-cm2   32 / 122

BOOKをみる

10秒後にBOOKのページに移動します


45° Relief port Standard port Relief port Standard port Relief port o32, o40 o20, o25 For detailed specifications about the clean series, refer to the WEB catalog. Construction The type which is applicable for using inside the clean room graded Class 100 by making an actuator’s rod section a double seal construction and discharging by relief port directly to the outside of clean room. 10-CM2W Mounting style Bore size . Stroke Z Clean Series (With relief port) Action Double acting, Double rod Bore size (mm) o20, o25, o32, o40 Max. operating pressure 1.0 MPa Min. operating pressure 0.08 MPa Cushion Rubber bumper Relief port size M5 x 0.8 Piston speed 30 to 400 mm/s Mounting Basic, Axial foot, Flange Specifications * Auto switch can be mounted. Clean Series 30 Air Cylinder: Standard Type Double Acting, Double Rod Series CM2W CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch