【DO!BOOK・ページリンク】
es20-223-cm2   37 / 122

BOOKをみる

10秒後にBOOKのページに移動します


oE NN oD oTD oTY TX TZ A H1 MM AL K H Z TT G G MM oD AL F K A oI WA WA Cushion needle (Width across flats 1.5) 45° Width across flats KA Width across flats KA Width across flats ュNA Width across flats B1 Width across flats B2 S + Stroke H + Stroke ZZ + 2 x Stroke Effective thread length 2 x P (Rc, NPT, G) FL Female thread MM Thread depth A1 3.5 H ZZ + 2 x Stroke .0.025 .0.061 CM2WU Bore size . Stroke Z Trunnion (U) * In the case of with rod boot, refer to basic type on page 32. * The bracket is shipped together. With Air Cushion (mm) * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. (mm) Female Rod End (mm) (mm) Bore size TT TX TY TZ Z ZZ 20 10 32 32 52 36 144 25 10 40 40 60 40 152 32 10 40 40 60 40 154 40 11 53 53 77 44.5 188 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 102 25 8 20 M5 x 0.8 102 32 12 20 M6 x 1 104 40 13 21 M8 x 1.25 130 Bore size WA 20 12 25 12 32 11 40 16 Bore size A AL B1 B2 D E F FL G H H1 I K KA MM NA NN P S TD 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 62 8 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 62 9 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 64 9 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 88 10 Female rod end With air cushion 35 Series CM2W