【DO!BOOK・ページリンク】
es20-223-cm2   38 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order 150 150 Z Z CDM2 32 32 B B With auto switch S M9BW CM2 S * Only for C, T, U, E, V, UZ mounting types. * Pivot bracket is shipped together with the product, but not assembled. Pivot bracket Nil None N Pivot bracket is shipped together with the product, but not assembled. * No bracket is provided for the female rod end. * A knuckle joint pin is not provided with the single knuckle joint. * Rod end bracket is shipped together with the product, but not assembled. * Not applicable to XB12. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on D-A3lA/A44A/G39A/K39A models. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . V . IC circuit 2-wire 12 V . K39A . . . . V . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . . No 200 V or less . B64 V . V . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Terminal conduit Yes . . A33A . . . . V . . PLC 100 V, 200 V . A34A . . . . V . Relay, PLC DIN terminal . A44A . . . . V . Diagnostic indication (2-color indication) Grommet . . . B59W V . V . . . Series CM2 o20, o25, o32, o40 Air Cylinder: Standard Type Single Acting, Spring Return/Extend * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Refer to “Ordering Example of Cylinder Assembly” on page 37. Made to Order Refer to page 37 for details. Cylinder stroke (mm) Refer to “Standard Strokes” on page 37. With auto switch (Built-in magnet) Bore size Mounting B Basic (Double-side bossed) L Axial foot F Rod flange G Head flange C Single clevis D Double clevis U Rod trunnion T Head trunnion E Integral clevis V Integral clevis (90°) BZ Boss-cut/Basic FZ Boss-cut/Rod flange UZ Boss-cut/Rod trunnion Action S Single acting, Spring return T Single acting, Spring extend Number of auto switches Nil 2 pcs. S 1 pc. n “n” pcs. 20 20 mm 25 25 mm 32 32 mm 40 40 mm * For applicable auto switches, refer to the table below. Auto switch Nil Without auto switch Rod end thread Nil Male rod end F Female rod end 36 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A