【DO!BOOK・ページリンク】
es20-223-cm2   50 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Plug with fixed orifice Plug with fixed orifice NN NN TZ TX oTY oTD oD H1 MM AL A K Z H TT F P G oI oE TX TZ oTD oTY oD MM H1 AL A K TT G P F oI oE S + Stroke S + Stroke ZZ + Stroke Z + Stroke H + Stroke ZZ + 2 x Stroke Spring return ZZ + Stroke Spring extend ZZ + 2 x Stroke Width across flats B2 Effective thread length FL Effective thread length FL Width across flats B2 Width across flats KA Width across flats B1 Width across flats ュNA Width across flats ュNA Width across flats KA Width across flats B1 CM2U Bore size . Stroke ST Z Rod Trunnion (U) Spring return Spring extend Boss-cut Dimensions by Stroke (mm) Boss-cut (mm) (mm) 1 to 50 51 to 100 101 to 150 151 to 200 201 to 250 S ZZ S ZZ S ZZ S ZZ S ZZ 20 87 141 112 166 137 191 . . . . 25 87 145 112 170 137 195 . . . . 32 89 147 114 172 139 197 164 222 . . 40 113 179 138 204 163 229 188 254 213 279 Stroke Symbol Bore size 1 to 50 51 to 100 101 to 150 151 to 200 201 to 250 ZZ ZZ ZZ ZZ ZZ 20 128 153 178 . . 25 132 157 182 . . 32 134 159 184 209 . 40 163 188 213 238 263 Stroke Symbol Bore size Bore size A AL B1 B2 D E F FL G H H1 I K KA MM NA NN P TD TT TX TY TZ Z 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 28 5 6 M8 x 1.25 24 M20 x 1.5 1/8 8 10 32 32 52 36 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 33.5 5.5 8 M10 x 1.25 30 M26 x 1.5 1/8 9 10 40 40 60 40 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 37.5 5.5 10 M10 x 1.25 34.5 M26 x 1.5 1/8 9 10 40 40 60 40 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 46.5 7 12 M14 x 1.5 42.5 M32 x 2 1/4 10 11 53 53 77 44.5 * The bracket is shipped together. * Refer to page 42 for female thread dimensions. 48 Air Cylinder: Standard Type Single Acting, Spring Return/Extend Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch