【DO!BOOK・ページリンク】
es20-223-cm2   53 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order 40 40 M9BW Z Z CM2K 150 B 150 A With auto switch CDM2K B A Made to Order Refer to page 52 for details. With auto switch (Built-in magnet) Cylinder stroke (mm) Refer to “Standard Strokes” on page 52. Number of auto switches Nil 2 pcs. S 1 pc. n “n” pcs. Cushion Nil Rubber bumper A Air cushion Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm Mounting B Basic (Double-side bossed) L Axial foot F Rod flange G Head flange C Single clevis D Double clevis U Rod trunnion T Head trunnion E Integral clevis V Integral clevis (90°) BZ Boss-cut/Basic FZ Boss-cut/Rod flange UZ Boss-cut/Rod trunnion * For applicable auto switches, refer to the table below. Auto switch Rod end thread Nil Without auto switch Nil Male rod end F Female rod end Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on the D-A3lA/A44A/G39A/K39A models. ** D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N ア . ア IC circuit Relay, PLC 3-wire (PNP) M9PV M9P ア . ア 2-wire 12 V M9BV M9B ア . ア . Connector . H7C . . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A** . . . . . IC circuit 2-wire 12 V . K39A** . . . . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW ア . ア IC circuit 3-wire (PNP) M9PWV M9PW ア . ア 2-wire 12 V M9BWV M9BW ア . ア . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 ア ア ア . ア IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 ア ア ア . ア 2-wire 12 V M9BAV*1 M9BA*1 ア ア ア . ア . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . ア . ア IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . Relay, PLC No 100 V or less A90V A90 . . . . IC circuit Yes 100 V, 200 V . B54** . . . . No 200 V or less . B64** . . . . Connector Yes . . C73C . . No 24 V or less . C80C . . IC circuit Terminal conduit Yes . . A33A** . . . . . . PLC 100 V, 200 V . A34A** . . . . . Relay, PLC DIN terminal . A44A** . . . . . Diagnostic indication (2-color indication) Grommet . . . B59W . . . . Series CM2K o20, o25, o32, o40 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod * Only for C, T, U, E, V, UZ mounting types. * Pivot bracket is shipped together with the product, but not assembled. Pivot bracket Nil None N Pivot bracket is shipped together with the product, but not assembled. * No bracket is provided for the female rod end. * A knuckle joint pin is not provided with the single knuckle joint. * Rod end bracket is shipped together with the product, but not assembled. * Not applicable to XB12. Rod end bracket Nil None V Single knuckle joint W Double knuckle joint * For female rod end, no rod boot is provided. * Refer to “Ordering Example of Cylinder Assembly” on page 52. Rod boot Nil None J Nylon tarpaulin K Heat resistant tarpaulin A 51