yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-223-cm2@@@54 / 122

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Single knuckle joint Single clevis Auto switch Pivot bracket *1 Rubber bumper only. *2 The shape is the same as the existing product. Note 1) Intermediate strokes not listed above are produced upon receipt of order. Manufacture of intermediate strokes in 1 mm intervals is possible. (Spacers are not used.) Note 2) Applicable strokes should be confirmed according to the usage. For details, refer to gAir Cylinders Model Selectionh on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size (mm) 20 25 32 40 Rod non-rotating accuracy }0.7‹ }0.5‹ Type Pneumatic Action Double acting, Single rod Fluid Air Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Ambient and fluid temperature Without auto switch: .10‹C to 70‹C (No freezing) With auto switch: .10‹C to 60‹C Lubrication Not required (Non-lube) Stroke length tolerance +1.4 0 mm Piston speed 50 to 500 mm/s Cushion Rubber bumper, Air cushion Allowable kinetic energy Rubber bumper Male thread 0.27 J 0.4 J 0.65 J 1.2 J Female thread 0.11 J 0.18 J 0.29 J 0.52 J Air cushion (Effective cushion length (mm)) Male thread 0.54 J (11.0) 0.78 J (11.0) 1.27 J (11.0) 2.35 J (11.8) Female thread 0.11 J 0.18 J 0.29 J 0.52 J Refer to pages 95 to 99 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Bore size (mm) Standard stroke (mm) Note 1) Maximum manufacturable stroke (mm) 20 25, 50, 75, 100, 125, 150, 200, 250, 300 1000 25 32 40 Symbol Rubber bumper Air cushion Non-rotating accuracy o20, o25 .}0.7‹ o32, o40 .}0.5‹ Can operate without lubrication. The same installation dimensions as the standard cylinder. Auto switches can also be mounted. It can be installed with auto switches to simplify the detection of the stroke position of the cylinder. A cylinder which rod does not rotate because of the hexagonal rod shape. Symbol Specifications -XAl Change of rod end shape -XB6 Heat resistant cylinder (.10 to 150‹C) -XB12 External stainless steel cylinder*2 -XC3 Special port location -XC6 Made of stainless steel -XC8 Adjustable stroke cylinder/Adjustable extension type -XC9 Adjustable stroke cylinder/Adjustable retraction type*1 -XC10 Dual stroke cylinder/Double rod type*1 -XC11 Dual stroke cylinder/Single rod type*1 -XC13 Auto switch rail mounting -XC20 Head cover axial port -XC22 Fluororubber seal -XC25 No fixed throttle of connection port*1 -XC27 Double clevis and double knuckle pins made of stainless steel -XC52 Mounting nut with set screw -XC85 Grease for food processing equipment -X446 PTFE grease Made to Order (For details, refer to pages 101 to 117.) Specifications Standard Strokes Option: Ordering Example of Cylinder Assembly Mounting C: Single clevis Pivot bracket N: Yes Rod end bracket V: Single knuckle joint Auto switch D-M9BW: 2 pcs. * Pivot bracket, single knuckle joint and auto switch are shipped together with the product, but not assembled. * Pivot bracket is available only for C, T, U, E, V, UZ mounting types. * No bracket is provided for the female rod end. Cylinder model: CDM2KC40-150Z-NV-M9BW 52 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CM2K CM2Q CBM2 CM2ð®P CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch