【DO!BOOK・ページリンク】
es20-223-cm2   55 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Note 1) Rod end nut is not provided for the female rod end. Note 2) Two mounting nuts are packaged together. Note 3) Mounting nut is not packaged for the clevis. Note 4) Trunnion nut is packaged for U, T, UZ. Note 5) Retaining rings are included. Note 6) A pin and retaining rings (split pins for o40) are included. Note 7) This is the part(s) used to adjust the clevis angle. Mounting quantity can vary. * Order 2 foots per cylinder. ** 3 liners are included with a clevis bracket for adjusting the mounting angle. *** A clevis pin and retaining rings (split pins for o40) are included. Mounting bracket Min. order q’ty Bore size (mm) Contents (for minimum order quantity) 20 25 32 40 Foot* 2 CM-L020B CM-L032B CM-L040B 2 foots, 1 mounting nut Flange 1 CM-F020B CM-F032B CM-F040B 1 flange Single clevis** 1 CM-C020B CM-C032B CM-C040B 1 single clevis, 3 liners Double clevis (with pin)** *** 1 CM-D020B CM-D032B CM-D040B 1 double clevis, 3 liners, 1 clevis pin, 2 retaining rings Trunnion (with nut) 1 CM-T020B CM-T032B CM-T040B 1 trunnion, 1 trunnion nut Rod end nut 1 NT-02 NT-03 NT-04 1 rod end nut Mounting nut 1 SN-020B SN-032B SN-040B 1 mounting nut Trunnion nut 1 TN-020B TN-032B TN-040B 1 trunnion nut Single knuckle joint 1 I-020B I-032B I-040B 1 single knuckle joint Double knuckle joint 1 Y-020B Y-032B Y-040B 1 double knuckle joint, 1 clevis pin, 2 retaining rings Clevis pin (Double clevis) 1 CDP-1 CDP-2 1 clevis pin, 2 retaining rings (split pins) Clevis pin (Double knuckle joint) 1 CDP-1 CDP-3 1 clevis pin, 2 retaining rings (split pins) Pivot bracket pin 1 CDP-1 CD-S03 1 pin, 2 retaining rings Clevis pivot bracket pin (For CM2E/CM2V) 1 CD-S02 CD-S03 1 clevis pin, 2 retaining rings Clevis pivot bracket (For CM2E/CM2V) 1 CM-E020B CM-E032B 1 clevis pivot bracket, 1 clevis pin, 2 retaining rings Pivot bracket (For CM2C) 1 CM-B032 CM-B040 2 pivot brackets (1 of each type) Pivot bracket (For CM2T) 1 CM-B020 CM-B032 CM-B040 2 pivot brackets (1 of each type) Accessories Mounting Body Standard (mounted to the body) Standard (packaged together, but not assembled) Option Mounting nut Note 1) Rod end nut (Male thread) Single clevis Double clevis Note 7) Liner Mounting nut Foot Flange Pivot bracket Note 5) Pivot bracket pin Note 5) Double clevis pin Trunnion Mounting nut (For trunnion) Clevis pivot bracket (CM2E/CM2V) Clevis pivot Note 5) bracket pin (CM2E/CM2V) Single knuckle joint (Male thread only) Note 6) Double knuckle joint (Male thread only) B Basic (Double-side bossed) (1 pc.) (1 pc.) (1 pc.) . . . . . . . . . . . . . L Axial foot (1 pc.) (1 pc.)Note 2) (1 pc.) . . . (1 pc.)Note 2) (2 pcs.) . . . . . . . . F Rod flange (1 pc.) (1 pc.) (1 pc.) . . . . . (1 pc.) . . . . . . . G Head flange (1 pc.) (1 pc.) (1 pc.) . . . . . (1 pc.) . . . . . . . C Single clevis (1 pc.) . Note 3) (1 pc.) (1 pc.) . (Max. 3 pcs.) . Note 3) . . . . . . . . . D Double clevis (1 pc.) . Note 3) (1 pc.) . (1 pc.) (Max. 3 pcs.) . Note 3) . . . . (1 pc.) . . . . U Rod trunnion (1 pc.) . Note 4) (1 pc.) . . . . . . . . . (1 pc.) (1 pc.) . . T Head trunnion (1 pc.) . Note 4) (1 pc.) . . . . . . . . . (1 pc.) (1 pc.) . . E Integral clevis (1 pc.) . Note 3) (1 pc.) . . . . Note 3) . . . . . . . . . V Integral clevis (90°) (1 pc.) . Note 3) (1 pc.) . . . . Note 3) . . . . . . . . . BZ Boss-cut/Basic (1 pc.) (1 pc.) (1 pc.) . . . . . . . . . . . . . FZ Boss-cut/ Rod flange (1 pc.) (1 pc.) (1 pc.) . . . . . (1 pc.) . . . . . . . UZ Boss-cut/ Rod trunnion (1 pc.) . Note 4) (1 pc.) . . . . . . . . . (1 pc.) (1 pc.) . . Mounting and Accessories Mounting Brackets/Part No. 53 Series CM2K