【DO!BOOK・ページリンク】
es20-223-cm2   56 / 122

BOOKをみる

10秒後にBOOKのページに移動します


(kg) Segment Description Material Surface treatment Mounting brackets Foot Carbon steel Nickel plating Flange Carbon steel Nickel plating Single clevis Carbon steel Nickel plating Double clevis Carbon steel Nickel plating Trunnion Cast iron Electroless nickel plating Accessories Rod end nut Carbon steel Zinc chromated Mounting nut Carbon steel Nickel plating Trunnion nut Carbon steel Nickel plating Clevis pivot bracket Carbon steel Nickel plating Clevis pivot bracket pin Carbon steel (None) Single knuckle joint Carbon steel o40: Free-cutting steel Electroless nickel plating Double knuckle joint Carbon steel o40: Cast iron Electroless nickel plating Metallic bronze color painted for o40 Double clevis pin Carbon steel (None) Double knuckle joint pin Carbon steel (None) Pivot bracket Carbon steel Nickel plating Pivot bracket pin Carbon steel (None) Precautions Handling 1. Do not rotate the cover. If a cover is rotated when installing a cylinder or screwing a fitting into the port, it is likely to damage the junction part with cover. 2. Do not operate with the cushion needle in a fully closed condition. Using it in the fully closed state will cause the cushion seal to be damaged. When adjusting the cushion needle, use the “Hexagon wrench key: nominal size 1.5”. 3. Do not open the cushion needle wide excessively. If the cushion needle were set to be completely wide (more than 3 turns from fully closed), it would be equivalent to the cylinder with no cushion, thus making the impacts extremely high. Do not use it in such a way. Besides, using with fully open could give damage to the piston or cover. Warning 1. Avoid using the air cylinder in such a way that rotational torque would be applied to the piston rod. If rotational torque is applied, the non-rotating guide will become deformed, thus affecting the nonrotating accuracy. Refer to the table below for the approximate values of the allowable range of rotational torque. To screw a bracket or a nut onto the threaded portion at the tip of the piston rod, make sure to retract the piston rod entirely, and place a wrench over the flat portion of the rod that protrudes. Tighten it by giving consideration to prevent the tightening torque from being applied to the nonrotating guide. 2. When replacing rod seals, please contact SMC. Air leakage may be happened, depending on the position in which a rod seal is fitted. Thus, please contact SMC when replacing them. 3. Not able to disassemble. Cover and cylinder tube are connected to each other by caulking method, thus making it impossible to disassemble. Therefore, internal parts of a cylinder other than rod seal are not replaceable. 4. Do not touch the cylinder during operation. Use caution when handling a cylinder, which is running at a high speed and a high frequency, because the surface of a cylinder tube could get so hot enough as to cause you get burned. 5. The oil stuck to the cylinder is grease. 6. The base oil of grease may seep out. 7. When using a rod end bracket and/or pivot bracket, make sure they do not interfere with other brackets, workpieces and rod section, etc. 8. Combine the rod end section, so that a rod boot might not be twisted. If a rod boot is installed with being twisted when installing a cylinder, it will cause a rod boot to fail during operation. Caution Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Actuator and Auto Switch Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com Calculation: (Example) CM2KL32-100Z O Basic weight・・・・・・・・・・・・・・・0.44 (Foot, o32) O Additional weight・・・・・・・・0.09/50 stroke O Cylinder stroke・・・・・・・・・・・100 stroke 0.44 + 0.09 x 100/50 = 0.62 kg Bore size (mm) 20 25 32 40 Basic weight Basic 0.14 0.21 0.28 0.57 Axial foot 0.29 0.37 0.44 0.84 Flange 0.20 0.30 0.37 0.69 Integral clevis 0.12 0.19 0.27 0.53 Single clevis 0.18 0.25 0.32 0.66 Double clevis 0.19 0.27 0.33 0.70 Trunnion 0.18 0.28 0.34 0.67 Boss-cut/Basic 0.13 0.19 0.26 0.53 Boss-cut/Flange 0.19 0.28 0.35 0.66 Boss-cut/Trunnion 0.17 0.26 0.32 0.63 Additional weight per 50 mm of stroke 0.04 0.07 0.09 0.14 Option bracket Clevis pivot bracket (with pin) 0.07 0.07 0.14 0.14 Single knuckle joint 0.06 0.06 0.06 0.23 Double knuckle joint (with pin) 0.07 0.07 0.07 0.20 Allowable rotational torque (N・m or less) o20 o25 o32 o40 0.2 0.25 0.25 0.44 Mounting Brackets, Accessories/Material, Surface Treatment Weights 54 Air Cylinder: Non-rotating Rod Type Double Acting, Single Rod Series CM2K CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch