【DO!BOOK・ページリンク】
es20-223-cm2   59 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order Rod end thread Made to Order Refer to page 58 for details. Number of auto switches * For applicable auto switches, refer to the table below. Auto switch Cylinder stroke (mm) Refer to “Standard Strokes” on page 58. Non-rotating rod type Bore size M9BW Cushion Mounting Z Z CDM2KW CM2KW L A L A With auto switch (Built-in magnet) 150 150 40 40 B Basic (Double-side bossed) L Axial foot F Flange U Trunnion Nil Rubber bumper A Air cushion 20 20 mm 25 25 mm 32 32 mm 40 40 mm Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. Nil Male rod end F Female rod end With auto switch Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on the D-A3lA/A44A/G39A/K39A models. ** D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N ア . ア IC circuit Relay, PLC 3-wire (PNP) M9PV M9P ア . ア 2-wire 12 V M9BV M9B ア . ア . Connector . H7C . . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A** . . . . . IC circuit 2-wire 12 V . K39A** . . . . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW ア . ア IC circuit 3-wire (PNP) M9PWV M9PW ア . ア 2-wire 12 V M9BWV M9BW ア . ア . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 ア ア ア . ア IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 ア ア ア . ア 2-wire 12 V M9BAV*1 M9BA*1 ア ア ア . ア . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . ア . ア IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . Relay, PLC No 100 V or less A90V A90 . . . . IC circuit Yes 100 V, 200 V . B54** . . . . No 200 V or less . B64** . . . . Connector Yes . . C73C . . No 24 V or less . C80C . . IC circuit Terminal conduit Yes . . A33A** . . . . . . PLC 100 V, 200 V . A34A** . . . . . Relay, PLC DIN terminal . A44A** . . . . . Diagnostic indication (2-color indication) Grommet . . . B59W . . . . Series CM2KW o20, o25, o32, o40 Air Cylinder: Non-rotating Rod Type Double Acting, Double Rod A 57