【DO!BOOK・ページリンク】
es20-223-cm2   5 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Series Action/ Type Cushion Page Series CM2 Combinations of Standard Products and Made to Order Specifications Note 1) The products with an auto switch are not compatible. Note 2) For details about the smooth cylinder and low speed cylinder, refer to the WEB catalog or “CAT.ES20-235” catalog. Note 3) Copper-free for the externally exposed part Note 4) For details, refer to the WEB catalog. Note 5) Available only for locking at head end. Note 6) Available only for locking at rod end. Note 7) The shape is the same as the existing product. CM2 (Standard type) CM2K (Non-rotating rod type) Double acting Single acting Double acting Single acting Single rod Double rod Single rod Single rod Double rod Single rod Rubber Air Rubber Air Rubber Rubber Air Rubber Air Rubber Page 5 Page 26 Page 36 Page 51 Page 57 Page 62 Symbol Specifications Applicable bore size o20 to o40 Standard Standard o20 to o40 V V V V V V V V V V D Built-in magnet V V V V V V V V V V CM2lF With One-touch fittings Note 7) V V V V V v v v v v CM2l-lJ K With rod boot V V V V . V V V V . CM2lH Air-hydro type V . V . . . . . . . 10-, 11- Clean series V V V v . . . . . . 25A- Note 6) Copper (Cu) and Zinc (Zn)-free Note 7) o10, o16 V v v v v v v v v v 20- Note 4) Copper Note 3) and Fluorine-free o20 to o40 V V V V V V V V V V CM2lR V Water resistant V V v v . . . . . . CM2lX Low speed cylinder V . . . . . . . . . CM2lM Cylinder with stable lubrication function (Lube-retainer) V v v v . . . . . . XB6 Heat resistant cylinder (.10 to 150°C) Note 1) o20 to o40 v v XB7 Cold resistant cylinder (.40 to 70°C) Note 1) v v v v v v v v XB9 Low speed cylinder (10 to 50 mm/s) v v v . v v v v . XB12 External stainless steel cylinder Note 7) v v v v v XB13 Low speed cylinder (5 to 50 mm/s) Note 7) v v v . v v v v . XC3 Special port location XC4 With heavy duty scraper v . . . . v XC5 Heat resistant cylinder (.10 to 110°C) Note 1) v v v v v v XC6 Made of stainless steel XC8 Adjustable stroke cylinder/Adjustable extension type . . v . . v XC9 Adjustable stroke cylinder/Adjustable retraction type . . v v . . v XC10 Dual stroke cylinder/Double rod type v . . v v . . v XC11 Dual stroke cylinder/Single rod type . . . v . . . XC12 Tandem cylinder . . . . v . . . . XC13 Auto switch rail mounting XC20 Head cover axial port . . . . XC22 Fluororubber seal v v XC25 No fixed throttle of connection port . . . . XC27 Double clevis and double knuckle joint pins made of stainless steel . . . . XC29 Double knuckle joint with spring pin v v v v v XC35 With coil scraper v v . . . . . . XC38 Vacuum specification (Rod through-hole) . . . . . . . . XC52 Mounting nut with set screw XC85 Grease for food processing equipment X446 PTFE grease v v V : Standard : Made to Order v : Special product (Please contact SMC for details.) . : Not available 3