【DO!BOOK・ページリンク】
es20-223-cm2   63 / 122

BOOKをみる

10秒後にBOOKのページに移動します


2 x RcP Width across flats KB 2 x oEh8 2 x NN Effective thread length 2 x FL NA Width across flats KA AL A MM oD Width across flats B1 H1 K F H Width across flats B2 H2 G S + Stroke ZZ + 2 x Stroke F H + Stroke AL A G MM NA oI 45° Cushion needle (Width across flats 1.5) WA WA ZZ + 2 x Stroke H Thread depth A1 Female thread MM 3.5 CM2WKB Bore size . Stroke Z Basic (Double-side Bossed) (B) Female Rod End (mm) The dimensions of each mounting bracket other than basic type are the same as standard type, double acting, double rod (except KA dimension). Refer to pages 33 to 35. Dimensions of Each Mounting Bracket With Air Cushion (mm) (mm) Bore size WA 20 13 25 13 32 13 40 16 Bore size A1 H MM ZZ 20 8 20 M4 x 0.7 102 25 8 20 M5 x 0.8 102 32 12 20 M6 x 1 104 40 13 21 M8 x 1.25 130 Bore size A AL B1 B2 D E F FL G H H1 H2 I K KA KB MM NA NN P S ZZ 20 18 15.5 13 26 8 20 0 .0.033 13 10.5 8 41 5 8 28 5 6 8.2 M8 x 1.25 24 M20 x 1.5 1/8 62 144 25 22 19.5 17 32 10 26 0 .0.033 13 10.5 8 45 6 8 33.5 5.5 8 10.2 M10 x 1.25 30 M26 x 1.5 1/8 62 152 32 22 19.5 17 32 12 26 0 .0.033 13 10.5 8 45 6 8 37.5 5.5 10 12.2 M10 x 1.25 34.5 M26 x 1.5 1/8 64 154 40 24 21 22 41 14 32 0 .0.039 16 13.5 11 50 8 10 46.5 7 12 14.2 M14 x 1.5 42.5 M32 x 2 1/4 88 188 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female rod end With air cushion 61 Series CM2KW