【DO!BOOK・ページリンク】
es20-223-cm2   64 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS Nil None V Single knuckle joint W Double knuckle joint S Single acting, Spring return T Single acting, Spring extend Nil None N Pivot bracket is shipped together with the product, but not assembled. How to Order 32 With auto switch 32 L L CM2K Action CDM2K S S Z Z 150 150 M9BW Pivot bracket * Only for C, T, U, E, V, UZ mounting types. * Pivot bracket is shipped together with the product, but not assembled. Rod end bracket * No bracket is provided for the female rod end. * A knuckle joint pin is not provided with the single knuckle joint. * Rod end bracket is shipped together with the product, but not assembled. * Not applicable to XB12. Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on the D-A3lA/A44A/G39A/K39A models. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N ア . ア IC circuit Relay, PLC 3-wire (PNP) M9PV M9P ア . ア 2-wire 12 V M9BV M9B ア . ア . Connector . H7C . . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . . IC circuit 2-wire 12 V . K39A . . . . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW ア . ア IC circuit 3-wire (PNP) M9PWV M9PW ア . ア 2-wire 12 V M9BWV M9BW ア . ア . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 ア ア ア . ア IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 ア ア ア . ア 2-wire 12 V M9BAV*1 M9BA*1 ア ア ア . ア . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . ア . ア IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . Relay, PLC No 100 V or less A90V A90 . . . . IC circuit Yes 100 V, 200 V . B54 . . . . No 200 V or less . B64 . . . . Connector Yes . . C73C . . No 24 V or less . C80C . . IC circuit Terminal conduit Yes . . A33A . . . . . . PLC 100 V, 200 V . A34A . . . . . Relay, PLC DIN terminal . A44A . . . . . Diagnostic indication (2-color indication) Grommet . . . B59W . . . . Series CM2K o20, o25, o32, o40 Air Cylinder: Non-rotating Rod Type Single Acting, Spring Return/Extend * Refer to “Ordering Example of Cylinder Assembly” on page 63. Made to Order Refer to page 63 for details. * For applicable auto switches, refer to the table below. With auto switch Auto switch (Built-in magnet) Bore size Cylinder stroke (mm) Refer to “Standard Strokes” on page 63. Number of auto switches Nil 2 pcs. S 1 pc. 20 20 mm n “n” pcs. 25 25 mm 32 32 mm 40 40 mm Mounting B Basic (Double-side bossed) L Axial foot F Rod flange G Head flange C Single clevis D Double clevis U Rod trunnion T Head trunnion E Integral clevis V Integral clevis (90°) BZ Boss-cut/Basic FZ Boss-cut/Rod flange UZ Boss-cut/Rod trunnion Nil Without auto switch Rod end thread Nil Male rod end F Female rod end 62 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A