【DO!BOOK・ページリンク】
es20-223-cm2   70 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order 100 100 20 20 CDM2 A A A A Z Z R CM2 R With auto switch M9BW Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on the D-A3lA/A44A/G39A/K39A models. ** D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N ア . ア IC circuit Relay, PLC 3-wire (PNP) M9PV M9P ア . ア 2-wire 12 V M9BV M9B ア . ア . Connector . H7C . . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A** . . . . . IC circuit 2-wire 12 V . K39A** . . . . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW ア . ア IC circuit 3-wire (PNP) M9PWV M9PW ア . ア 2-wire 12 V M9BWV M9BW ア . ア . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 ア ア ア . ア IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 ア ア ア . ア 2-wire 12 V M9BAV*1 M9BA*1 ア ア ア . ア . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . ア . ア IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . Relay, PLC No 100 V or less A90V A90 . . . . IC circuit Yes 100 V, 200 V . B54** . . . . No 200 V or less . B64** . . . . Connector Yes . . C73C . . No 24 V or less . C80C . . IC circuit Terminal conduit Yes . . A33A** . . . . . . PLC 100 V, 200 V . A34A** . . . . . Relay, PLC DIN terminal . A44A** . . . . . Diagnostic indication (2-color indication) Grommet . . . B59W . . . . Series CM2R o20, o25, o32, o40 Air Cylinder: Direct Mount Type Double Acting, Single Rod * Refer to “Ordering Example of Cylinder Assembly” on page 69. Rod end thread Made to Order Refer to page 69 for details. (Refer to “Air-hydro type” on page 71.) Mounting Auto switch With auto switch (Built-in magnet) Cylinder stroke (mm) Refer to “Standard Strokes” on page 69. Number of auto switches Nil 2 pcs. S 1 pc. n “n” pcs. * Air-hydro cylinder: Rubber bumper only Cushion Nil Rubber bumper A Air cushion Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm Type Nil Pneumatic H Air-hydro * For applicable auto switches, refer to the table below. Nil Without auto switch Nil Male rod end F Female rod end A Bottom mounting style B Front mounting style Nil None V Single knuckle joint W Double knuckle joint Rod end bracket * No bracket is provided for the female rod end. * A knuckle joint pin is not provided with the single knuckle joint. * Rod end bracket is shipped together with the product, but not assembled. 68 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A