【DO!BOOK・ページリンク】
es20-223-cm2   76 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Thread depth A1 Female thread MM Width across flats KA ZZ + Stroke 3.5 H WB 13° W WA Cushion needle (Width across flats 1.5) Cushion needle (Width across flats 1.5) 45° Width across flats KA 4 x FF 2 x RcP FX F N N F FX Width across flats B1 MM H1 GA oD oND K AL A H S + Stroke ZZ + Stroke GB oI 3 CM2RB Bore size . Stroke Z Front Mounting Style With Air Cushion (mm) Female Rod End (mm) (mm) Bore size WA WB W 20 27 13 8.5 25 27 13 10.5 32 27 13 11.5 40 32 16 15 Bore size A1 H KA MM ZZ 20 8 10 6 M4 x 0.7 86 25 8 10 8 M5 x 0.8 86 32 12 10 10 M6 x 1 88 40 13 10 12 M8 x 1.25 114 Bore size Stroke range A AL B1 D F FF FX GA GB H H1 I K KA MM N ND P S ZZ 20 1 to 150 18 15.5 13 8 30.4 M5 x 0.8 depth 9 22 22 8 27 5 28 5 6 M8 x 1.25 24 20 0 .0.033 1/8 76 103 25 1 to 200 22 19.5 17 10 36.4 M6 x 1 depth 11 26 22 8 31 6 33.5 5.5 8 M10 x 1.25 30 26 0 .0.033 1/8 76 107 32 1 to 200 22 19.5 17 12 42.4 M6 x 1 depth 11 30 22 8 31 6 37.5 5.5 10 M10 x 1.25 34.5 26 0 .0.033 1/8 78 109 40 1 to 300 24 21 22 14 52.4 M8 x 1.25 depth 14 36 27 11 34 8 46.5 7 12 M14 x 1.5 42.5 32 0 .0.039 1/4 104 138 * When female thread is used, use a thin wrench when tightening the piston rod. * When female thread is used, use a washer etc. to prevent the contact part at the rod end from being deformed depending on the material of the workpiece. Female rod end With air cushion 74 Air Cylinder: Direct Mount Type Double Acting, Single Rod Series CM2R CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch