【DO!BOOK・ページリンク】
es20-223-cm2   77 / 122

BOOKをみる

10秒後にBOOKのページに移動します


RoHS How to Order 100 M9BW 100 Z Z CM2RK A A With auto switch CDM2RK 20 20 Series CM2RK o20, o25, o32, o40 Air Cylinder: Direct Mount, Non-rotating Rod Type Double Acting, Single Rod Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on D-A3lA/A44A/G39A/K39A models. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N ア . ア IC circuit Relay, PLC 3-wire (PNP) M9PV M9P ア . ア 2-wire 12 V M9BV M9B ア . ア . Connector . H7C . . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . . IC circuit 2-wire 12 V . K39A . . . . . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW ア . ア IC circuit 3-wire (PNP) M9PWV M9PW ア . ア 2-wire 12 V M9BWV M9BW ア . ア . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 ア ア ア . ア IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 ア ア ア . ア 2-wire 12 V M9BAV*1 M9BA*1 ア ア ア . ア . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . ア . ア IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 . . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . . . Relay, PLC No 100 V or less A90V A90 . . . . IC circuit Yes 100 V, 200 V . B54 . . . . No 200 V or less . B64 . . . . Connector Yes . . C73C . . No 24 V or less . C80C . . IC circuit Terminal conduit Yes . . A33A . . . . . . PLC 100 V, 200 V . A34A . . . . . Relay, PLC DIN terminal . A44A . . . . . Diagnostic indication (2-color indication) Grommet . . . B59W . . . . Auto switch Made to Order Refer to page 76 for details. Mounting With auto switch (Built-in magnet) Number of auto switches Cylinder stroke (mm) Refer to “Standard Strokes” on page 76. Nil 2 pcs. S 1 pc. n “n” pcs. Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm * For applicable auto switches, refer to the table below. Nil Without auto switch Rod end thread Nil Male rod end F Female rod end A Bottom mounting style B Front mounting style Nil None V Single knuckle joint W Double knuckle joint Rod end bracket * No bracket is provided for the female rod end. * A knuckle joint pin is not provided with the single knuckle joint. * Rod end bracket is shipped together with the product, but not assembled. * Refer to “Ordering Example of Cylinder Assembly” on page 76. A 75