yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-223-cm2@@@78 / 122

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Specifications Bore size (mm) 20 25 32 40 Rod non-rotating accuracy } 0.7‹ } 0.5‹ Action Double acting, Single rod Fluid Air Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Ambient and fluid temperature Without auto switch: .10‹C to 70‹C (No freezing) With auto switch: .10‹C to 60‹C Lubrication Not required (Non-lube) Stroke length tolerance +1.4 0 mm Piston speed 50 to 500 mm/s Cushion Rubber bumper Allowable kinetic energy Male thread 0.27 J 0.4 J 0.65 J 1.2 J Female thread 0.11 J 0.18 J 0.29 J 0.52 J Symbol Rubber bumper Non-rotating accuracy A cylinder which the rod does not rotate because of its hexagonal shape. o20, o25.}0.7‹ o32, o40.}0.5‹ Space-saving has been realized. Because it is a directly mounted style without using brackets, its overall length is shorter, and its installation pitch can be made smaller. Thus, the space that is requi red for instal lat ion has been dramatically reduced. Improved installation accuracy and strength A centering boss has been provided to improve the installation accuracy. Also, because it is the directly mounted style, the strength has been increased. Two styles of installation Two styles of installations are available and can be selected according to the purpose: the front mounting style or the bottom mounting style. The CM2RK direct mount cylinder can be installed directly through the use of a square rod cover. Bottom mounting style Front mounting style Symbol Specifications -XAl Change of rod end shape -XB6 Heat resistant cylinder (.10 to 150‹C) -XC3 Special port location -XC6 Made of stainless steel -XC8 Adjustable stroke cylinder/Adjustable extension type -XC9 Adjustable stroke cylinder/Adjustable retraction type -XC11 Dual stroke cylinder/Single rod type -XC13 Auto switch rail mounting -XC20 Head cover axial port -XC22 Fluororubber seal -XC25 No fixed throttle of connection port -XC85 Grease for food processing equipment -X446 PTFE grease Made to Order (For details, refer to pages 101 to 117.) Bore size (mm) Hexagon socket head cap bolt size Tightening torque (NEm) 20 M5 x 0.8 2.4 to 3.6 25 M6 4.2 to 6.2 32 M8 10.0 to 15.0 40 M10 19.6 to 29.4 Mounting A: Bottom mounting style Rod end bracket V: Single knuckle joint Auto switch D-M9BW: 2 pcs. * Single knuckle joint and auto switch are shipped together with the product, but not assembled. * No bracket is provided for the female rod end. Cylinder model: CDM2RKA20-100Z-V-M9BW Refer to pages 95 to 99 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Operating range . Auto switch mounting brackets/Part no. Standard Strokes Note 1) Other intermediate strokes can be manufactured upon receipt of order. Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) Applicable strokes should be confirmed according to the usage. For details, refer to gAir Cylinders Model Selectionh on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size (mm) Standard stroke (mm) Note 1) Max. manufacturable stroke (mm) 20 25, 50, 75, 100, 125, 150 1000 25 25, 50, 75, 100, 125, 150, 200 32 25, 50, 75, 100, 125, 150, 200 40 25, 50, 75, 100, 125, 150, 200, 250, 300 Option: Ordering Example of Cylinder Assembly Tightening Torque: Tighten the cylinder mounting bolts for the bottom mounting style (Series CM2RKA) with the following tightening torque. Single knuckle joint Auto switch Bottom mounting style 76 Air Cylinder: Direct Mount, Non-rotating Rod Type Double Acting, Single Rod Series CM2RK CM2Q CBM2 CM2ð®P CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch