【DO!BOOK・ページリンク】
es20-223-cm2   81 / 122

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Port thread type 32 CDM2 32 F F CM2 M9BW P P 150 With auto switch 150 C Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) With auto switch (Built-in magnet) Mounting Cylinder stroke (mm) Refer to “Standard Strokes” on page 80. Rod boot Made to Order Refer to page 80 for details. Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDM2B40P-100 Bore size Auto switch * For applicable auto switches, refer to the table below. Centralized piping type Number of auto switches Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Nil 2 pcs. S 1 pc. n “n” pcs. Nil Without auto switch 20 20 mm 25 25 mm 32 32 mm 40 40 mm Nil None J Nylon tarpaulin K Heat resistant tarpaulin B Basic F Rod flange U Rod trunnion Nil Rc TN NPT TF G Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A . . . . V . IC circuit 2-wire 12 V . K39A . . . . V . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . . No 200 V or less . B64 V . V . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Terminal conduit Yes . . A33A . . . . V . . PLC 100 V, 200 V . A34A . . . . V . Relay, PLC DIN terminal . A44A . . . . V . Diagnostic indication (2-color indication) Grommet . . . B59W V . V . . . Series CM2lP o20, o25, o32, o40 Air Cylinder: Centralized Piping Type Double Acting, Single Rod A 79