【DO!BOOK・ページリンク】
es20-223-cm2   85 / 122

BOOKをみる

10秒後にBOOKのページに移動します


NA P P P P P Q oI QY NA P G G A K FT N N AL H oD F H1 H2 Z NN MM C2 FX FZ FY FB 4 x oFD 2 x oFD S + Stroke ZZ + Stroke Width across flats B1 (Head side pressure port) (Rod side pressure port) (Rod side pressure port) (Head side pressure port) Mounting hole Width across flats KA Width across flats B2 (Head side pressure port) (Rod side pressure port) Mounting hole NA oTY oTD TX TZ oD MM NN H1 TT N A K AL H Z N P P P P P oI Q QY P NA G G S + Stroke ZZ + Stroke (Head side pressure port) (Rod side pressure port) (Rod side pressure port) (Head side pressure port) (Head side pressure port) (Rod side pressure port) Width across flats KA Width across flats B2 Width across flats B1 .0.025 .0.061 Rod Flange (F) Rod Trunnion (U) o20 o20 o25 o20 to o32 o40 o32 to o40 (mm) * The dimensions of air cylinders with a rod boot are the same as the standard, double acting/single rod boss-cut type. Refer to page 13. * The bracket is shipped together. Bore size A AL B1 B2 C2 D F FB FD FT FX FY FZ G H H1 H2 I K KA MM N NA NN P Q QY S Z ZZ 20 18 15.5 13 26 30 8 13 34 7 4 60 . 75 . 41 5 8 28 5 6 M8 x 1.25 15 24 M20 x 1.5 1/8 19.8 14 62 37 103 25 22 19.5 17 32 37 10 13 40 7 4 60 . 75 . 45 6 8 33.5 5.5 8 M10 x 1.25 15 30 M26 x 1.5 1/8 22 14 62 41 107 32 22 19.5 17 32 37 12 13 40 7 4 60 . 75 9 45 6 8 37.5 5.5 10 M10 x 1.25 15 34.5 M26 x 1.5 1/8 25.8 16 64 41 109 40 24 21 22 41 47.3 14 16 52 7 5 66 36 82 10.5 50 8 10 46.5 7 12 M14 x 1.5 21.5 42.5 M32 x 2 1/4 29.8 16 88 45 138 CM2F Bore size P . Stroke CM2U Bore size P . Stroke o20 o20 o25 (mm) * The dimensions of air cylinders with a rod boot are the same as the standard, double acting/single rod boss-cut type. Refer to page 13. * The bracket is shipped together. Bore size A AL B1 B2 D G H H1 I K KA MM N NA NN P Q QY S TD TT TX TY TZ Z ZZ 20 18 15.5 13 26 8 . 41 5 28 5 6 M8 x 1.25 15 24 M20 x 1.5 1/8 19.8 14 62 8 10 32 32 52 36 103 25 22 19.5 17 32 10 . 45 6 33.5 5.5 8 M10 x 1.25 15 30 M26 x 1.5 1/8 22 14 62 9 10 40 40 60 40 107 32 22 19.5 17 32 12 9 45 6 37.5 5.5 10 M10 x 1.25 15 34.5 M26 x 1.5 1/8 25.8 16 64 9 10 40 40 60 40 109 40 24 21 22 41 14 10.5 50 8 46.5 7 12 M14 x 1.5 21.5 42.5 M32 x 2 1/4 29.8 16 88 10 11 53 53 77 44.5 138 o32 to o40 83 Series CM2lP