【DO!BOOK・ページリンク】
es20-223-cm2   86 / 122

BOOKをみる

10秒後にBOOKのページに移動します


How to Order Number of auto switches Auto switch * For applicable auto switches, refer to the table below. Manual release Rod boot Cushion Bore size N 40 40 CBM2 CDBM2 L L H H N * Integral clevis and boss-cut types are available only for locking at rod end. M9BW 150 With auto switch 150 C With auto switch (Built-in magnet) Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. * Lead wire length symbols: 0.5 m ・・・・・・・Nil (Example) M9NW 1 m ・・・・・・・ M (Example) M9NWM 3 m ・・・・・・・ L (Example) M9NWL 5 m ・・・・・・・ Z (Example) M9NWZ None ・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “v” are produced upon receipt of order. * Do not indicate suffix “N” for no lead wire on D-A3lA/A44A/G39A/K39A models. ** The D-A3lA/A44A/G39A/K39A/B54/B64 cannot be mounted on bore sizes o20 and o25 cylinder with air cushion. * Since there are other applicable auto switches than listed above, refer to page 99 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDBM2L40-100-HN Mounting Cylinder stroke (mm) Refer to “Standard Strokes” on page 85. Lock position Made to Order Refer to page 85 for details. Note) This symbol is indicated when the D-A9l or M9l type auto switch is specified. This mounting bracket does not apply to other auto switches (D-C7l and H7l, etc.) (Nil) Auto switch mounting bracket Note) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please contact SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. B Basic T Head trunnion L Axial foot E Integral clevis F Rod flange BZ Boss-cut/Basic G Head flange FZ Boss-cut/Rod C Single clevis flange D Double clevis UZ Boss-cut/Rod U Rod trunnion trunnion H Head end lock R Rod end lock W Double end lock 20 20 mm 25 25 mm 32 32 mm 40 40 mm Nil Rubber bumper A Air cushion Nil None J Nylon tarpaulin K Heat resistant tarpaulin N Non-locking type L Locking type Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. Series CBM2 o20, o25, o32, o40 Air Cylinder: With End Lock Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable DC AC 0.5 load (Nil) 1 (M) 3 (L) 5 (Z) None Perpendicular In-line (N) Solid state auto switch .. Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Terminal conduit 3-wire (NPN) 5 V, 12 V . G39A** . . . . V . IC circuit 2-wire 12 V . K39A** . . . . V . . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC circuit 3-wire (PNP) M9PWV M9PW V V V v . v 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC circuit 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . With diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch .. Grommet Yes 3-wire (NPN equivalent) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54** V . V V . . . No 200 V or less . B64** V . V . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Terminal conduit Yes . . A33A** . . . . V . . PLC 100 V, 200 V . A34A** . . . . V . Relay, PLC DIN terminal . A44A** . . . . V . Diagnostic indication (2-color indication) Grommet . . . B59W V . V . . . 84 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch B