【DO!BOOK・ページリンク】
es20-223-cm2   88 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Symbol Rod boot material Max. ambient temperature J Nylon tarpaulin 60°C K Heat resistant tarpaulin 110°C* Accessories/For details, refer to pages 22 and 23, since it is the same as Series CM2 standard type. Rod Boot Material * Maximum ambient temperature for the rod boot itself. * Mounting nuts are not equipped to single clevis and double clevis. Standard Mounting nut, Rod end nut, Lock release bolt (N type only) Option Single knuckle joint, Double knuckle joint (with pin) (kg) Bore size (mm) 20 25 32 40 Basic weight Basic 0.14 0.21 0.28 0.56 Axial foot 0.29 0.37 0.44 0.83 Flange 0.20 0.30 0.37 0.68 Single clevis 0.18 0.25 0.32 0.65 Double clevis 0.19 0.27 0.33 0.69 Trunnion 0.18 0.28 0.34 0.66 Additional weight per 50 mm of stroke 0.04 0.06 0.08 0.13 Option bracket Clevis pivot bracket (with pin) 0.07 0.07 0.14 0.14 Single knuckle joint 0.06 0.06 0.06 0.23 Double knuckle joint (with pin) 0.07 0.07 0.07 0.20 Weights * Order 2 foots per cylinder. ** 3 liners are included with a clevis bracket for adjusting the mounting angle. *** A clevis pin and retaining rings (split pins for o40) are included. Mounting bracket Min. order q’ty Bore size (mm) Contents 20 25 32 40 (for minimum order quantity) Axial foot* 2 CM-L020B CM-L032B CM-L040B 2 foots, 1 mounting nut Flange 1 CM-F020B CM-F032B CM-F040B 1 flange Single clevis** 1 CM-C020B CM-C032B CM-C040B 1 single clevis, 3 liners * ** ** Double clevis (with pin) 1 CM-D020B CM-D032B CM-D040B 1 double clevis, 3 liners, 1 clevis pin, 2 retaining rings Trunnion (with nut) 1 CM-T020B CM-T032B CM-T040B 1 trunnion, 1 trunnion nut Mounting Brackets/Part No. (kg) Bore size (mm) 20 25 32 40 Non-locking type manual release (N) Head end lock (H) 0.02 0.02 0.02 0.04 Rod end lock (R) 0.01 0.01 0.01 0.02 Double end lock (W) 0.03 0.03 0.03 0.06 Locking type manual release (L) Head end lock (H) 0.03 0.03 0.03 0.06 Rod end lock (R) 0.02 0.02 0.02 0.04 Double end lock (W) 0.05 0.05 0.05 0.10 Lock Unit Additional Weights Calculation: (Example) CBM2L32-100-HN O Basic weight・・・・・・・・・・・・・・・・・・0.44 (Foot, o32) O Additional weight・・・・・・・・・・・0.08/50 stroke O Cylinder stroke・・・・・・・・・・・・・・100 stroke O Lock unit weight ・・・・・・・・・・・・0.02 (Locking at head end, Non-locking type manual release) 0.44 + 0.08 x 100/50 + 0.02 = 0.62 kg 86 Air Cylinder: With End Lock Series CBM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch