【DO!BOOK・ページリンク】
es20-223-cm2   91 / 122

BOOKをみる

10秒後にBOOKのページに移動します


H2 oD H1 MM AL A H K F N G F N G DL 2 x RcP 2 x oEh8 2 x NN Width across flats B1 Width across flats B2 S + Stroke ZZ + Stroke Width across flats KA Effective thread length 2 x FL o NA NA HR NA oI NA o20 oMO HN DL JH oe JW f h 8 l 8 Width across flats B3 ZZ + Stroke Basic (Dimensions are common irrespective of the lock position; rod end, head end or double end.) Head end lock: CBM2B Bore size . Stroke -HN Rod end lock: CBM2B Bore size . Stroke -RN Double end lock: CBM2B Bore size . Stroke -WN Non-locking type manual release: Suffix N Locking type manual release: Suffix L With rod boot (mm) (mm) (mm) * For details about the rod end nut and accessories, refer to pages 22 and 23. With Rod Boot With Rod Boot Symbol Bore size (mm) Stroke range A AL B1 B2 D DL E F FL G H H1 H2 HR HN (Max.) I K KA MM MO N NA NN P S ZZ 20 Up to 300 18 15.5 13 26 8 8 20 0 .0.033 13 10.5 8 41 5 8 22.3 34 28 5 6 M8 x 1.25 15 15 24 M20 x 1.5 1/8 62 116 25 Up to 300 22 19.5 17 32 10 8 26 0 .0.033 13 10.5 8 45 6 8 25.3 37 33.5 5.5 8 M10 x 1.25 15 15 30 M26 x 1.5 1/8 62 120 32 Up to 300 22 19.5 17 32 12 8 26 0 .0.033 13 10.5 8 45 6 8 27.6 39.3 37.5 5.5 10 M10 x 1.25 15 15 34.5 M26 x 1.5 1/8 64 122 40 Up to 300 24 21 22 41 14 11 32 0 .0.039 16 13.5 11 50 8 10 33.6 47.8 46.5 7 12 M14 x 1.5 19 21.5 42.5 M32 x 2 1/4 88 154 Symbol Bore size (mm) ZZ JH JW 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 143 156 168 181 206 231 256 23.5 10.5 25 147 160 172 185 210 235 260 23.5 10.5 32 149 162 174 187 212 237 262 23.5 10.5 40 181 194 206 219 244 269 294 27 10.5 Symbol Bore size (mm) B3 e f h l 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 1 to 50 51 to 100 101 to 150 151 to 200 201 to 300 301 to 400 401 to 500 20 30 36 18 68 81 93 106 131 156 181 12.5 25 37.5 50 75 100 125 25 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 32 32 36 18 72 85 97 110 135 160 185 12.5 25 37.5 50 75 100 125 40 41 46 20 77 90 102 115 140 165 190 12.5 25 37.5 50 75 100 125 89 Series CBM2