【DO!BOOK・ページリンク】
es20-223-cm2   92 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Z Y X LT X Y LZ LX LH B 4 x oLD 2 x oLC ZZ + Stroke LS + Stroke Z FT FY B FX FZ C2 2 x oFD Mounting hole 4 x oFD Mounting hole FT Z + Stroke oCD U L RR Z + Stroke CX ZZ + Stroke + 1.2 0 + 1.2 0 CX CZ U L Z + Stroke RR ZZ + Stroke oCD hole H10 Axis d9 + 1.2 0 + 1.2 0 Z TT oTY oTD TZ TX ZZ + Stroke TT Z + Stroke ZZ + Stroke With Mounting Bracket (For dimensions other than shown below, refer to page 89.) Axial foot: CBM2L Bore size . Stroke Rod flange: CBM2F Bore size . Stroke -H * -R -W NL CBM2G Bore size . Stroke -H -R -W NL Head flange: o20 to o32 o40 Single clevis: CBM2C Bore size . Stroke -H -R -W NL Double clevis: CBM2D Bore size . Stroke -H -R -W NL Rod trunnion: CBM2U Bore size . Stroke -H * -R -W NL * A clevis pin and retaining rings (split pins for o40) are shipped together. o20 o20 CBM2T Bore size . Stroke Head trunnion: -H * -R -W NL (mm) * Dimensions other than mentioned above are the same as on page 89. Precautions on Trunnion Type, Flange Type 1. Trunnion type a Rod trunnion with rod end lock s Head trunnion with head end lock d With double end lock. For these cases, use caution since the trunnion pin and fittings may be interfered with each other because the trunnion pin and port are very closed to each other. 2. Flange type (o20 to o32) a Rod flange with rod end lock s Head flange with head end lock d With double end lock. For these cases, use caution since the bolt for mounting a cylinder and fittings may be interfered with each other. Bore size (mm) Axial foot Flange Clevis Trunnion Stroke range B LCLDLH LS LT LX LZ X Y Z ZZ Stroke range B C2 FD FT FX FY FZ Z Stroke range CD CX CZ L RR U Z ZZ Stroke range TD TT TX TY TZ Z ZZ Rod side Head side Rod side Head side Rod side Head side Rod side Head side 20 Up to 400 40 4 6.8 25 102 3.2 40 55 20 8 21 131 Up to 400 Up to 300 34 30 7 4 60 . 75 37 107 Up to 300 9 10 19 30 9 14 133 142 Up to 300 8 10 32 32 52 36 108 116 118 25 Up to 450 47 4 6.8 28 102 3.2 40 55 20 8 25 135 Up to 450 Up to 300 40 37 7 4 60 . 75 41 111 Up to 300 9 10 19 30 9 14 137 146 Up to 300 9 10 40 40 60 40 112 120 122 32 Up to 450 47 4 6.8 28 104 3.2 40 55 20 8 25 137 Up to 450 Up to 300 40 37 7 4 60 . 75 41 113 Up to 300 9 10 19 30 9 14 139 148 Up to 300 9 10 40 40 60 40 114 122 124 40 Up to 500 54 4 7 30 134 3.2 55 75 23 10 27 171 Up to 500 Up to 300 52 47.3 7 5 66 36 82 45 143 Up to 300 10 15 30 39 11 18 177 188 Up to 300 10 11 53 53 77 44.5 143.5 154 154 * The bracket is shipped together. -H * -R -W NL Refer to “Special Port Location” in “Made to Order” on page 107. 90 Air Cylinder: With End Lock Series CBM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch