yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-223-cm2@@@96 / 122

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


How to Order 40 With auto switch CDM2Q 40 L L F F CM2Q Mounting M9BW Direction of low friction 150 150 Use the new gSmooth Cylinder Series CM2Yh to realize both-direction low friction and low-speed operation. (Refer to the WEB catalog or gCAT.ES20-235h catalog.) Cylinder stroke (mm) Made to Order Bore size Auto switch Number of auto switches With auto switch (Built-in magnet) Built-in Magnet Cylinder Model If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDM2QF32-100B Nil 2 pcs. S 1 pc. n gnh pcs. Nil Without auto switch (Built-in magnet) T Head trunnion E Integral clevis BZ Boss-cut/Basic FZ Boss-cut/Rod flange UZ Boss-cut/Rod trunnion B Basic L Axial foot F Rod flange G Head flange C Single clevis D Double clevis U Rod trunnion F With pressure at head side B With pressure at rod side 20 20 mm 25 25 mm 32 32 mm 40 40 mm Series CM2Q o20, o25, o32, o40 Air Cylinder: Low Friction Type Double Acting, Single Rod 94 CM2Q CBM2 CM2ð®P CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch