【DO!BOOK・ページリンク】
es20-223-cm2   98 / 122

BOOKをみる

10秒後にBOOKのページに移動します


Auto Switch Proper Mounting Position (Detection at stroke end) and Its Mounting Height (mm) Note) Adjust the auto switch after confirming the operating condition in the actual setting. Auto Switch Proper Mounting Position (Standard type (except single acting type), Non-rotating rod type, Direct mount type, Direct mount, Non-rotating rod type (except single acting type)) Auto Switch Mounting Height (mm) Auto switch model Bore size D-A9l(V) D-M9l(V) D-M9lW(V) D-M9lA(V) D-H7l D-H7lW D-H7BA D-H7NF D-C7l D-C80 D-B5l D-B64 D-B59W D-G5NT D-H7C D-C73C D-C80C D-G39A D-K39A D-A3lA D-A44A Hs Hs Hs Hs Hs 20 24.5 25.5 25 60 69.5 25 27 28 27.5 62.5 72 32 30.5 31.5 31 66 75.5 40 34.5 35.5 35 70 79.5 Auto switch model Bore size D-M9l(V) D-M9lW(V) D-M9lA(V) D-A9l(V) D-G39A D-K39A D-A3lA D-A44A D-H7l D-H7C D-H7lW D-H7BA D-H7NF D-G5NT D-C7/C8 D-C73C D-C80C D-B5l D-B64 D-B59W A B A B A B A B A B A B A B A B 20 11 9.5 7 5.5 1 0 6.5 5 3 1.5 7.5 6 1.5 0 4 3 25 10 10 6 6 0 0 5.5 5.5 2 2 6.5 6.5 0.5 0.5 3.5 3.5 32 11.5 10.5 7.5 6.5 1.5 0.5 7 6 3.5 2.5 8 7 2 1 5 4 40 17.5 15.5 13.5 11.5 7.5 5.5 13 11 9.5 7.5 14 12 8 6 11 9 Auto Switch Proper Mounting Position (Centralized piping type, With end lock) * ( ): Setting position for the auto switch with an air cushion. The D-B5/B6/A3lA/A44A/G39A/K39A cannot be mounted on the bore size o20 and o25 cylinder with an air cushion. Note 1) Adjust the auto switch after confirming the operating condition in the actual setting. Note 2) The D-A3lA/A44A/G39A/K39A cannot be mounted on the centralized piping type CDM2lP series. (mm) Auto switch model Bore size D-M9l(V) D-M9lW(V) D-M9lA(V) D-A9l(V) D-G39A D-K39A D-A3lA D-A44A D-H7l D-H7C D-H7lW D-H7BA D-H7NF D-G5NT D-B5l D-B64 D-C7l D-C80 D-C73C D-C80C D-B59W A B A B A B A B A B A B A B A B 20 10.5 (8) 9.5 (7) 6.5 (4) 5.5 (3) 0.5 (.) 0 (.) 6 (4) 5 (3) 2.5 (0.5) 1.5 (0) 1 (.) 0 (.) 7 (5) 6 (4) 4 (2) 3 (1) 25 10.5 (8) 9.5 (7) 6.5 (4) 5.5 (3) 0.5 (.) 0 (.) 6 (4) 5 (3) 2.5 (0.5) 1.5 (0) 1 (.) 0 (.) 7 (5) 6 (4) 4 (2) 3 (1) 32 11.5 (9) 10.5 (8) 7.5 (5) 6.5 (4) 1.5 (0) 0.5 (0) 7 (5) 6 (4) 3.5 (1.5) 2.5 (0.5) 2 (0) 1 (0) 8 (6) 7 (5) 5 (3) 4 (2) 40 17.5 15.5 13.5 11.5 6.5 5.5 12 11 8.5 7.5 7 6 13 12 10 9 96 Auto Switch Mounting Series CM2 CM2Q CBM2 CM2ョP CM2RK CM2R CM2K CM2KW CM2K CM2 CM2W CM2 Low Friction With End Lock Centralized Piping Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch