【DO!BOOK・ページリンク】
es20-224-cg1   11 / 96

BOOKをみる

10秒後にBOOKのページに移動します


ZZ + Stroke S + Stroke F TB GA GB (F1) TA (E1) oE 0 .0.05 GA GB WA ZZ + Stroke S + Stroke F (F1) TA TB (E1) oE 0 .0.05 TB ZZ + Stroke S + Stroke Dimensions (Dimensions other than those shown below are the same as the standard type.) Air-hydro CG1 Mounting style H Bore size Stroke Z Pivot bracket Rod end bracket Low pressure hydraulic cylinder of 1.0 MPa or less When using together with the CC series air-hydro unit, constant and low speed actuation and intermediate stopping similar to hydraulic units are possible with the use of valves and other pneumatic equipment. . Auto switch can be mounted. Specifications Bore size (mm) 20, 25, 32, 40, 50, 63 Action Double acting Fluid Turbine oil Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.18 MPa Piston speed 15 to 300 mm/s Cushion Rubber bumper (Standard equipment) Ambient and fluid temperature 5 to 60°C Mounting Basic, Axial foot, Rod flange, Head flange, Rod trunnion, Head trunnion, Clevis (used for changing the port location by 90°) Bore size (mm) GB TB S ZZ 20 12 11 77 114 25 12 11 77 119 32 12 11 79 121 40 13 12 87 139 50 14 13 102 162 63 14 13 102 162 Air-hydro (mm) Bore size (E1) E* (F1) F* GA S TA WA ZZ Male thread Female thread 32 17 18 2 2 18 77 (85) 17 22 119 (127) 93 (101) 40 21 25 2 2 19 84 (93) 18 23 136 (145) 101 (110) 50 26 30 2 2 21 97 (109) 20 25 157 (169) 115 (127) 63 26 32 2 2 21 97 (109) 20 25 157 (169) 115 (127) 80 32 40 3 3 28 116 (130) . 32 190 (204) 138 (152) 100 37 50 3 3 29 117 (131) . 33 191 (205) 142 (156) * Dimensions marked with “*” are the same as the standard type. * ( ): Denotes the dimensions for long stroke. Refer to the WEB catalog for details. Dimensions (Dimensions other than those shown below are the same as the standard type.) With rubber bumper With air cushion Made to Order CDG1 R Z Water Resistant Since the scraper is press-fit into the rod cover, it cannot be replaced. Caution With auto switch (Built-in magnet) Applicable for use in an environment with water splashing such as food processing and car wash equipment, etc. Water resistant cylinder R NBR seals (Nitrile rubber) V FKM seals (Fluororubber) Water resistant 2-color indication, solid state auto switch H7BAL o32 to o63 G5BAL o80, o100 * Specifications other than above are the same as standard type. Specifications Bore size (mm) 32, 40, 50, 63, 80, 100 Action Double acting, Single rod Cushion Rubber bumper/Air cushion Auto switch mounting Band mounting type Made to Order XC6: Made of stainless steel Mounting style Type Bore size Port thread type Stroke Pivot bracket Rod end bracket H7BAL -XC6 9 Series CG1