【DO!BOOK・ページリンク】
es20-224-cg1   13 / 96

BOOKをみる

10秒後にBOOKのページに移動します


y w e y y r !0 r @0 t @2 q @1 o u !9 @2 !8 u u e i @3 !4 !0 r @0 t @2 q !6 w !1 e @1 o !3 !7 !2 !5 !9 @2 !8 Long stroke Long stroke Long stroke 1001 to 1500 o80, o100 o80, o100 With rubber bumper With air cushion Construction Component Parts Note) For cylinders with auto switches, the magnet is installed in the piston. . The material for o20, o25 cylinders with auto switches is made of stainless steel. Note) Refer to the Specific Product Precautions on page 10 for Disassembly/Replacement. Order with the kit number according to the bore size. * The seal kit includes a grease pack (10 g). Order with the following part number when only the grease pack is needed. Grease pack part number: GR-S-010 (10 g) Replacement Parts: Seal Kit No. Description Material Note 1 Rod cover Aluminum alloy Hard anodized 2 Tube cover Aluminum alloy Hard anodized 3 Piston Aluminum alloy 4 Piston rod Stainless steel For o20 or o25 with built-in magnet Carbon steel. Hard chrome plating. 5 Bushing Bearing alloy 6 Bumper Resin o32 or larger is 7 Bumper Resin common. 8 Retaining ring Stainless steel Except o80 and o100 9 Wear ring Resin 10 Rod end nut Carbon steel Zinc chromated 11 Cushion ring A Aluminum alloy 12 Cushion ring B Aluminum alloy 13 Seal retainer Rolled steel Zinc chromated 14 Cushion valve o40 or smaller Carbon steel Electroless nickel plating o50 or larger Steel wire Zinc chromated 15 Steel ball Carbon steel Bore size (mm) Kit no. Contents 20 CG1N20Z-PS Set of the nos. @0, @1, @2 25 CG1N25Z-PS 32 CG1N32Z-PS 40 CG1N40Z-PS No. Description Material Note 16 Cushion seal A Urethane o32 or larger is 17 Cushion seal B Urethane common. 18 Head cover Aluminum alloy Hard anodized 19 Cylinder tube Aluminum alloy Hard anodized 20 Rod seal NBR 21 Piston seal NBR 22 Tube gasket NBR 23 Valve seal NBR 11 Series CG1