yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@16 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


LH oI oD l l C B LZ LX C H1 GA H GB AL A Z W X Y Y X W M LT K GA WA GB WB JW JH oe oIJ f oe oIJ f ZZ + l + Stroke Z + l 8 h + l ZZ + l + Stroke Z + l 8 8 h + l 10‹ WƒÆ‹ 2 x P Width across flats NA (Rc, NPT, G) Width across flats KA MM 15‹ 4 x oLD 8 x J LS + Stroke ZZ + Stroke S + Stroke 2 x oLC (Knock pin position) Width across flats B1 2 x P (Rc, NPT, G) Cushion valve, Width across flats WH Axial Foot: CG1LN With air cushion With rod boot o80, o100 * For female rod end, since the wrench flap (K and KA portions) will be inside of the bracket when the piston rod is retracted at the stroke end, extend the piston rod to tighten the nut using a tool, and mount a workpiece on the rod end. * Refer to the basic type for the female rod end. Note) ( ): Denotes the dimensions for long stroke. * The minimum stroke with rod boot is 20 mm. (mm) With Air Cushion (mm) With Rod Boot (mm) (mm) Bore size Stroke range Rc, NPT port G port A AL B B1 C D H H1 I J K KALC LD LH LS LT LX LZ M MM Standard Long stroke GA GB P GA GB P 20 Up to 200 201 to 1500 12 10 (12) 1/8 12 10 (12) M5 x 0.8 18 15.5 34 13 14 8 35 5 26 M4 x 0.7 5 6 4 6 20 45 (53) 3 32 44 3 M8 x 1.25 25 Up to 300 301 to 1500 12 10 (12) 1/8 12.5 10 (12.5) M5 x 0.8 22 19.5 38.5 17 16.5 10 40 6 31 M5 x 0.8 5.5 8 4 6 22 45 (53) 3 36 49 3.5 M10 x 1.25 32 Up to 300 301 to 1500 12 10 (12) 1/8 10.5 10 (10.5) 1/8 22 19.5 45 17 20 12 40 6 38 M5 x 0.8 5.5 10 4 7 25 45 (53) 3 44 58 3.5 M10 x 1.25 40 Up to 300 301 to 1500 13 10 (13) 1/8 13 10 (10) 1/8 30 27 54.5 19 26 16 50 8 47 M6 x 1 6 14 4 7 30 51 (60) 3 54 71 4 M14 x 1.5 50 Up to 300 301 to 1500 14 12 (14) 1/4 14 12 (14) 1/4 35 32 70.5 27 32 20 58 11 58 M8 x 1.25 7 18 5 10 40 55 (67) 4.5 66 86 5 M18 x 1.5 63 Up to 300 301 to 1500 14 12 (14) 1/4 14 12 (14) 1/4 35 32 82.5 27 38 20 58 11 72 M10 x 1.5 7 18 5 12 45 55 (67) 4.5 82 106 5 M18 x 1.5 80 Up to 300 301 to 1500 20 16 (20) 3/8 17.5 16 (17.5) 3/8 40 37 101 32 50 25 71 13 89 M10 x 1.5 10 22 6 11 55 60 (74) 4.5 100 125 5 M22 x 1.5 100 Up to 300 301 to 1500 20 16 (20) 1/2 17.5 16 (17.5) 1/2 40 37 121 41 60 30 71 16 110 M12 x 1.75 10 26 6 14 65 60 (74) 6 120 150 7 M26 x 1.5 Bore size NA S W X Y Z ZZ 20 24 69 (77) 10 15 7 47 110 (118) 25 29 69 (77) 10 15 7 52 115.5 (123.5) 32 35.5 71 (79) 10 16 8 53 117.5 (125.5) 40 44 78 (87) 10 16.5 8.5 63.5 135 (144) 50 55 90 (102) 17.5 22 11 75.5 157.5 (169.5) 63 69 90 (102) 17.5 22 13 75.5 157.5 (169.5) 80 86 108 (122) 20 28.5 14 95 188.5 (202.5) 100 106 108 (122) 20 30 16 95 192 (206) Bore size Rc, NPT, G GA GB P WA WB WƒÆ WH 20 12 10 (12) M5 x 0.8 16 15 (16) 25‹ 1.5 25 12.5 10 (12.5) M5 x 0.8 16 14.5 (16) 25‹ 1.5 32 12 10 (12) 1/8 16 14 (16) 25‹ 1.5 40 13 10 (13) 1/8 17 15 (17) 20‹ 1.5 50 14 12 (14) 1/4 18 16 (18) 20‹ 3 63 14 12 (14) 1/4 18 17 (18) 20‹ 3 80 20 16 (20) 3/8 24 20 (24) 20‹ 4 100 20 16 (20) 1/2 24 20 (24) 20‹ 4 Bore size e f h IJ JH (Reference) JW (Reference) l Z ZZ 20 30 18 55 27 15.5 10.5 1/4 stroke 67 130 (138) 25 30 19 62 32 16.5 10.5 74 137.5 (145.5) 32 35 19 62 38 18.5 10.5 75 139.5 (147.5) 40 35 19 70 48 21.5 10.5 83.5 155 (164) 50 40 19 78 59 24 10.5 95.5 177.5 (189.5) 63 40 20 78 72 24 10.5 95.5 177.5 (189.5) 80 52 10 80 59 . . 104 197.5 (211.5) 100 62 7 80 71 . . 104 201 (215) 14 Air Cylinder: Standard Type Double Acting, Single Rod Series CG1 CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch