yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@20 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


F oI oD l MM H A AL GA GB F K TB TZ TR GA WA GB WB JW JH oe oIJ f ZZ + l + Stroke Z + l + Stroke 8 8 h + l R0.4 Width across flats NA S + Stroke 2 x P (Rc, NPT, G) H1 ZZ + Stroke Z + Stroke Width across flats KA Width across flats B1 2 x oTDe8 (Pin O.D) 0 oE.0.05 0 oE.0.05 R0.4 10‹ WƒÆ‹ Cushion valve, Width across flats WH 2 x P (Rc, NPT, G) . Head Trunnion: CG1TN With air cushion With rod boot * Constructed of a trunnion pin, flat washer and hexagon socket head cap bolt. * Refer to the basic type for the female rod end. Note) ( ): Denotes the dimensions for long stroke. * The minimum stroke with rod boot is 20 mm. (mm) With Air Cushion (mm) With Rod Boot (mm) (mm) Bore size Stroke range Rc, NPT port G port A AL B1 D E F H H1 I K KA MM NA S Standard Long stroke GA GB P GA GB P 20 Up to 200 201 to 1500 12 10 (12) 1/8 12 10 (12) M5 x 0.8 18 15.5 13 8 12 2 35 5 26 5 6 M8 x 1.25 24 69 (77) 25 Up to 300 301 to 1500 12 10 (12) 1/8 12.5 10 (12.5) M5 x 0.8 22 19.5 17 10 14 2 40 6 31 5.5 8 M10 x 1.25 29 69 (77) 32 Up to 300 301 to 1500 12 10 (12) 1/8 10.5 10 (10.5) 1/8 22 19.5 17 12 18 2 40 6 38 5.5 10 M10 x 1.25 35.5 71 (79) 40 Up to 300 301 to 1500 13 10 (13) 1/8 13 10 (10) 1/8 30 27 19 16 25 2 50 8 47 6 14 M14 x 1.5 44 78 (87) 50 Up to 300 301 to 1500 14 12 (14) 1/4 14 12 (14) 1/4 35 32 27 20 30 2 58 11 58 7 18 M18 x 1.5 55 90 (102) 63 Up to 300 301 to 1500 14 12 (14) 1/4 14 12 (14) 1/4 35 32 27 20 32 2 58 11 72 7 18 M18 x 1.5 69 90 (102) Bore size Rc, NPT, G GA GB P WA WB WƒÆ WH 20 12 10 (12) M5 x 0.8 16 15 (16) 25‹ 1.5 25 12.5 10 (12.5) M5 x 0.8 16 14.5 (16) 25‹ 1.5 32 12 10 (12) 1/8 16 14 (16) 25‹ 1.5 40 13 10 (13) 1/8 17 15 (17) 20‹ 1.5 50 14 12 (14) 1/4 18 16 (18) 20‹ 3 63 14 12 (14) 1/4 18 17 (18) 20‹ 3 Bore size e f h IJ JH (Reference) JW (Reference) l Z ZZ 20 30 18 55 27 15.5 10.5 1/4 stroke 113 (121) 126 (134) 25 30 19 62 32 16.5 10.5 120 (128) 133 (141) 32 35 19 62 38 18.5 10.5 123 (130) 135 (143) 40 35 19 70 48 21.5 10.5 138 (145) 150 (159) 50 40 19 78 59 24 10.5 156 (167) 170 (182) 63 40 20 78 72 24 10.5 156 (167) 170 (182) Bore size TB TDe8 TR TZ Z ZZ 20 11 8.0.025 .0.047 39 47.6 93 (101) 106 (114) 25 11 10.0.025 .0.047 43 53 98 (106) 111 (119) 32 10 (11) 12.0.032 .0.059 54.5 67.7 101 (108) 113 (121) 40 10 (12) 14.0.032 .0.059 65.5 78.7 118 (125) 130 (139) 50 12 (13) 16.0.032 .0.059 80 98.6 136 (147) 150 (162) 63 12 (13) 18.0.032 .0.059 98 119.2 136 (147) 150 (162) 18 Air Cylinder: Standard Type Double Acting, Single Rod Series CG1 CG1ð®Q CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch