【DO!BOOK・ページリンク】
es20-224-cg1   22 / 96

BOOKをみる

10秒後にBOOKのページに移動します


oD oI l MM H A AL GA GB V L RR K F C CZ TZ C GA WA GB WB oe oIJ f ZZ + l + Stroke Z + l + Stroke 8 h + l 10° Wθ° 8 x J S + Stroke 2 x P (Rc, NPT, G) H1 R0.4 ZZ + Stroke Z + Stroke CX+0.5 +0.3 oCDH10 (Hole dia.) d9 (Shaft dia.) Width across flats KA Width across flats NA Width across flats B1 0 oE.0.05 2 x P (Rc, NPT, G) Cushion valve, Width across flats WH Clevis: CG1DN (o80, o100) With rod boot With air cushion With Rod Boot * The minimum stroke with rod boot is 20 mm. (mm) * Refer to the basic type for the female rod end. Note) ( ): Denotes the dimensions for long stroke. (mm) With Air Cushion (mm) (mm) Bore size Rc, NPT, G GA GB P WA WB Wq WH 80 20 16 (20) 3/8 24 20 (24) 20° 4 100 20 16 (20) 1/2 24 20 (24) 20° 4 Bore size e f h IJ l Z ZZ 80 52 10 80 59 1/4 stroke 223 (237) 241 (255) 100 62 7 80 71 231 (245) 253 (267) Bore size Stroke range Rc, NPT port G port A AL B1 C CD CX CZ D E F H H1 I J K KA L MM NA Standard Long stroke GA GB P GA GB P 80 Up to 300 301 to 1500 20 16 (20) 3/8 17.5 16 (17.5) 3/8 40 37 32 50 18 28 56 25 40 3 71 13 89 M10 x 1.5 10 22 35 M22 x 1.5 86 100 Up to 300 301 to 1500 20 16 (20) 1/2 17.5 16 (17.5) 1/2 40 37 41 60 22 32 64 30 50 3 71 16 110 M12 x 1.75 10 26 43 M26 x 1.5 106 Bore size RR S TZ V Z ZZ Applicable pin part no. 80 18 108 (122) 64 26 214 (228) 232 (246) IY-G08 100 22 108 (122) 72 32 222 (236) 244 (258) IY-G10 20 Air Cylinder: Standard Type Double Acting, Single Rod Series CG1 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch