【DO!BOOK・ページリンク】 es20-224-cg1 24 / 96 10秒後にBOOKのページに移動します |
|
o o L2 L1 o o L2 L1 o . o o o o x o x o o Knock pin hole o o L NZ NX E1 L1 A1 U1 A R1 MM E1 U1 L1 A A1 L NZ NX R1 MM oND hole H10 oND hole H10 Axis d9 Axis d9 (mm) Material: Cast iron o80, o100 o20 to o63 Material: Carbon steel Material: Carbon steel (mm) * Retaining rings are included. * Retaining rings are included. * A clevis pin and a knuckle pin are common for the bore size o80 and o100. Material: Carbon steel (mm) Material: Carbon steel (mm) * A knuckle pin and retaining rings are included. (mm) Material: Carbon steel (mm) Y-G04, G05, G08, G10 Material: Carbon steel Material: Cast iron Y-G02, G03 Material: Cast iron I-G02, G03 I-G04, G05, G08, G10 Part no. Applicable bore size (mm) d H1 B1 C D NT-02 20 M8 x 1.25 5 13 (15) 12.5 NT-03 25, 32 M10 x 1.25 6 17 (19.6) 16.5 NT-G04 40 M14 x 1.5 8 19 (21.9) 18 NT-05 50, 63 M18 x 1.5 11 27 (31.2) 26 NT-08 80 M22 x 1.5 13 32 (37.0) 31 NT-10 100 M26 x 1.5 16 41 (47.3) 39 Part no. Applicable bore size (mm) A A1 E1 L1 MM R1 U1 NDH10 NX I-G02 20 34 8.5 ョ16 25 M8 x 1.25 10.3 11.5 8+0.058 0 8.0.2 .0.4 I-G03 25, 32 41 10.5 ョ20 30 M10 x 1.25 12.8 14 10+0.058 0 10.0.2 .0.4 I-G04 40 42 14 o22 30 M14 x 1.5 12 14 10+0.058 0 18.0.3 .0.5 I-G05 50, 63 56 18 o28 40 M18 x 1.5 16 20 14+0.070 0 22.0.3 .0.5 I-G08 80 71 21 o38 50 M22 x 1.5 21 27 18+0.070 0 28.0.3 .0.5 I-G10 100 79 21 o44 55 M26 x 1.5 24 31 22+0.084 0 32.0.3 .0.5 Part no. Applicable bore size (mm) A A1 E1 L1 MM R1 U1 ND NX NZ L Included pin part no. Y-G02 20 34 8.5 ョ16 25 M8 x 1.25 10.3 11.5 8 8+0.4 +0.2 16 21 IY-G02 Y-G03 25, 32 41 10.5 ョ20 30 M10 x 1.25 12.8 14 10 10+0.4 +0.2 20 25.6 IY-G03 Y-G04 40 42 16 o22 30 M14 x 1.5 12 14 10 18+0.5 +0.3 36 41.6 IY-G04 Y-G05 50, 63 56 20 o28 40 M18 x 1.5 16 20 14 22+0.5 +0.3 44 50.6 IY-G05 Y-G08 80 71 23 o38 50 M22 x 1.5 21 27 18 28+0.5 +0.3 56 64 IY-G08 Y-G10 100 79 24 o44 55 M26 x 1.5 24 31 22 32+0.5 +0.3 64 72 IY-G10 Part no. Applicable bore size (mm) Dd9 L1 d L2 m t Included retaining ring IY-G02 20 8.0.040 .0.076 21 7.6 16.2 1.5 0.9 Type C8 for axis IY-G03 25, 32 10.0.040 .0.076 25.6 9.6 20.2 1.55 1.15 Type C10 for axis IY-G04 40 10.0.040 .0.076 41.6 9.6 36.2 1.55 1.15 Type C10 for axis IY-G05 50, 63 14.0.050 .0.093 50.6 13.4 44.2 2.05 1.15 Type C14 for axis IY-G08 80 18.0.050 .0.093 64 17 56.2 2.55 1.35 Type C18 for axis IY-G10 100 22.0.065 .0.117 72 21 64.2 2.55 1.35 Type C22 for axis Part no. Applicable bore size (mm) Dd9 L1 d L2 m t Included retaining ring CD-G02 20 8.0.040 .0.076 43.4 7.6 38.6 1.5 0.9 Type C8 for axis CD-G25 25 10.0.040 .0.076 48 9.6 42.6 1.55 1.15 Type C10 for axis CD-G03 32 12.0.050 .0.093 59.4 11.5 54 1.55 1.15 Type C12 for axis CD-G04 40 14.0.050 .0.093 71.4 13.4 65 2.05 1.15 Type C14 for axis CD-G05 50 16.0.050 .0.093 86 15.2 79.6 2.05 1.15 Type C16 for axis CD-G06 63 18.0.050 .0.093 105.4 17 97.8 2.45 1.35 Type C18 for axis Part no. Applicable bore size (mm) TB Td TE TF TH TN TR TT CG-020-24A 20 36 8 10 5.5 25 (29.3) 13 3.2 CG-025-24A 25 43 10 10 5.5 30 (33.1) 15 3.2 CG-032-24A 32 50 12 10 6.6 35 (40.4) 17 4.5 CG-040-24A 40 58 14 10 6.6 40 (49.2) 21 4.5 CG-050-24A 50 70 16 20 9 50 (60.4) 24 6 CG-063-24A 63 82 18 20 11 60 (74.6) 26 8 CG-080-24A 80 73 18 . 11 55 28.0.1 .0.3 36 11 CG-100-24A 100 90 22 . 13.5 65 32.0.1 .0.3 50 12 Part no. Applicable bore size (mm) TU TV TW TX TY TZ Applicable pin O.D. CG-020-24A 20 (18.1) (35.8) 42 16 28 38.3 8d9 .0.040 .0.076 CG-025-24A 25 (20.7) (39.8) 42 20 28 42.1 10d9 .0.040 .0.076 CG-032-24A 32 (23.6) (49.4) 48 22 28 53.8 12d9 .0.050 .0.093 CG-040-24A 40 (27.3) (58.4) 56 30 30 64.6 14d9 .0.050 .0.093 CG-050-24A 50 (29.7) (72.4) 64 36 36 79.2 16d9 .0.050 .0.093 CG-063-24A 63 (34.3) (90.4) 74 46 46 97.2 18d9 .0.050 .0.093 CG-080-24A 80 . . 72 85 45 110 18d9 .0.050 .0.093 CG-100-24A 100 . . 93 100 60 130 22d9 .0.065 .0.117 Single Knuckle Joint Double Knuckle Joint Pivot Bracket Knuckle Pin Clevis Pin Rod End Nut Series CG1 Dimensions of Accessories 22 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch |