【DO!BOOK・ページリンク】
es20-224-cg1   25 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Z Z Number of auto switches . For applicable auto switches, refer to the table below. Auto switch Made to Order For details, refer to page 24. If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1WFA32-100Z Built-in Magnet Cylinder Model Bore size Type With auto switch (Built-in magnet) Double acting, Double rod type . Not available for o80 and o100. . Mounting bracket is shipped together with the product, but not assembled. . The cylinder for F, L mounting types is Z: Basic (without trunnion mounting female thread). Mounting Refer to “Standard Strokes” on page 24. Note) In the case of w/rod boot, and a foot bracket or rod flange as a bracket, those parts are to be assembled at the time of shipment. . For female rod end, no rod boot is provided. Suffix for cylinder (Rod boot) Cylinder stroke (mm) With auto switch 100 M9BW CG1W 100 N 25 N L L 25 CDG1W B Basic Z. Basic (without trunnion mounting female thread) L Axial foot F Flange U. Trunnion N Rubber bumper A Air cushion Nil Without auto switch Nil 2 pcs. S 1 pc. n “n” pcs. Nil Without rod boot One side J Nylon tarpaulin K Heat resistant tarpaulin Both sides JJ Nylon tarpaulin KK Heat resistant tarpaulin 50 50 mm 63 63 mm 80 80 mm 100 100 mm 20 20 mm 25 25 mm 32 32 mm 40 40 mm Rod end thread Nil Male rod end F Female rod end Series CG1W o20, o25, o32, o40, o50, o63, o80, o100 Air Cylinder: Standard Type Double Acting, Double Rod How to Order Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) o20 to o63 o80, o100 Perpendicular In-line In-line Solid state auto switch ..... Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N . V V V v . v IC circuit Relay, PLC . . G59 V . V v . v 3-wire (PNP) M9PV M9P . V V V v . v . . G5P V . V v . v 2-wire 12 V M9BV M9B . V V V v . v . . K59 V . V v . v . Connector . H7C . V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW . V V V v . v IC circuit . . G59W V . V v . v 3-wire (PNP) M9PWV M9PW . V V V v . v . . G5PW V . V v . v 2-wire 12 V M9BWV M9BW . V V V v . v . . . K59W V . V v . v Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 . v v V v . v IC 3-wire (PNP) M9PAV*1 M9PA*1 . v v V v . v circuit 2-wire 12 V M9BAV*1 M9BA*1 . v v V v . v . . . G5BA*1 . . V v . v Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF . V . V v . v IC circuit Reed auto switch ..... Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 . V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 . V V V V . . . Relay, PLC No 100 V or less A90V A90 . V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C . V . V V V . No 24 V or less . C80C . V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . . Since there are other applicable auto switches than listed above, refer to page 74 for details. . For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. . The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN . Solid state auto switches marked with “ア” are produced upon receipt of order. A 23