【DO!BOOK・ページリンク】
es20-224-cg1   27 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Weights Mounting Brackets/Part No. Note) Order two foots per cylinder. Be sure to read this before handling. Refer to the back cover for Safety Instructions. For Actuator and Auto Switch Precautions, refer to “Handling Precautions for SMC Products” and the Operation Manual on SMC website, http://www.smcworld.com (kg) Precautions Mounting bracket Order q’ty. Bore size (mm) Contents 20 25 32 40 50 63 80 100 Axial foot 2 Note) CG-L020 CG-L025 CG-L032 CG-L040 CG-L050 CG-L063 CG-L080 CG-L100 2 foots, 8 mounting bolts Flange 1 CG-F020 CG-F025 CG-F032 CG-F040 CG-F050 CG-F063 CG-F080 CG-F100 1 flange, 4 mounting bolts Trunnion pin 1 CG-T020 CG-T025 CG-T032 CG-T040 CG-T050 CG-T063 . . 2 trunnion pins, 2 trunnion bolts, 2 flat washers Pivot bracket 1 CG-020-24A CG-025-24A CG-032-24A CG-040-24A CG-050-24A CG-063-24A . . 1 pivot bracket Bore size (mm) 20 25 32 40 50 63 80 100 Basic weight Basic 0.13 0.22 0.33 0.55 1.02 1.37 2.64 4.09 Axial foot 0.24 0.35 0.49 0.77 1.50 2.09 3.60 5.84 Flange 0.21 0.32 0.47 0.75 1.36 1.87 3.35 5.44 Trunnion 0.14 0.24 0.36 0.60 1.16 1.51 . . Pivot bracket 0.08 0.09 0.17 0.25 0.44 0.80 . . Single knuckle joint 0.05 0.09 0.09 0.10 0.22 0.22 0.39 0.57 Double knuckle joint (with pin) 0.05 0.09 0.09 0.13 0.26 0.26 0.64 1.31 Additional weight per 50 mm of stroke 0.07 0.10 0.13 0.23 0.34 0.38 0.54 0.77 Additional weight with air cushion 0 0.01 0.04 0 0.01 0.04 0 0.04 Weight reduction for female rod end .0.02 .0.04 .0.04 .0.10 .0.20 .0.20 .0.38 .0.54 OBasic weight・・・・・・・・・・・・・・・・・ 0.49 (Foot, o32) OAdditional weight・・・・・・・・・・ 0.13/50 stroke OAir cylinder stroke・・・・・・・・・ 100 stroke 0.49 x 0.13 x 100/50 = 0.75 kg Calculation (Example) CG1WLN32-100Z (Foot, o32, 100 stroke) Refer to page 10 for Handling and Disassembly/ Replacement. 25 Series CG1W