F GA oD TA H A K AL TA A AL K MM GA F oI oD C NA C f oe oIJ f f oe oIJ JH H MM JW l l Width across flats KA 2 x RcP MM H1 Width across flats B1 ZZ + 2 Stroke S + Stroke H + Stroke Width across flats B1 H1 Width across flats KA 4 x TC 8 x J oE 0 .0.05 oE 0 .0.05 R0.4 R0.4 8 8 ZZ + l + Stroke h + l ZZ + 2 ( l + Stroke) h + l S + Stroke l + Stroke 8 8 h + l + Stroke 8 8 ZZ + 2 Stroke Thread depth A1 Basic with Rubber Bumper: CG1WBN Female rod end Female Rod End (mm) * The minimum stroke with rod boot is 20 mm. ** Cylinder sizes o80 and o100 do not have trunnion mounting female thread on the width across flats NA. (mm) Bore size Stroke range A AL B1 C D E F GA H1 I J K KA MM NA P S Standard Long stroke 20 Up to 200 201 to 1500 18 15.5 13 14 8 12 2 12 5 26 M4 x 0.7 depth 7 5 6 M8 x 1.25 24 1/8 77 25 Up to 300 301 to 1500 22 19.5 17 16.5 10 14 2 12 6 31 M5 x 0.8 depth 7.5 5.5 8 M10 x 1.25 29 1/8 77 32 Up to 300 301 to 1500 22 19.5 17 20 12 18 2 12 6 38 M5 x 0.8 depth 8 5.5 10 M10 x 1.25 35.5 1/8 79 40 Up to 300 301 to 1500 30 27 19 26 16 25 2 13 8 47 M6 x 1 depth 12 6 14 M14 x 1.5 44 1/8 87 50 Up to 300 301 to 1500 35 32 27 32 20 30 2 14 11 58 M8 x 1.25 depth 16 7 18 M18 x 1.5 55 1/4 102 63 Up to 300 301 to 1500 35 32 27 38 20 32 2 14 11 72 M10 x 1.5 depth 16 7 18 M18 x 1.5 69 1/4 102 80 Up to 300 301 to 1500 40 37 32 50 25 40 3 20 13 89 M10 x 1.5 depth 22 10 22 M22 x 1.5 86 3/8 122 100 Up to 300 301 to 1500 40 37 41 60 30 50 3 20 16 110 M12 x 1.75 depth 22 10 26 M26 x 1.5 106 1/2 122 Bore size TA TC** Without rod boot With rod boot on one side* With rod boot* on both sides H ZZ e f h IJ JH (Reference) JW (Reference) l ZZ ZZ 20 11 M5 x 0.8 35 147 30 18 55 27 15.5 10.5 1/4 stroke 167 187 25 11 M6 x 0.75 40 157 30 19 62 32 16.5 10.5 179 201 32 11 M8 x 1.0 40 159 35 19 62 38 18.5 10.5 181 203 40 12 M10 x 1.25 50 187 35 19 70 48 21.5 10.5 207 227 50 13 M12 x 1.25 58 218 40 19 78 59 24 10.5 238 258 63 13 M14 x 1.5 58 218 40 20 78 72 24 10.5 238 258 80 . . 71 264 52 10 80 59 . . 273 282 100 . . 71 264 62 7 80 71 . . 273 282 Bore size A1 H MM ZZ 20 8 13 M4 x 0.7 103 25 8 14 M5 x 0.8 105 32 12 14 M6 x 1 107 40 13 15 M8 x 1.25 117 50 18 16 M10 x 1.5 134 63 18 16 M10 x 1.5 134 80 21 19 M14 x 1.5 160 100 25 22 M16 x 1.5 166 27 Series CG1W