【DO!BOOK・ページリンク】
es20-224-cg1   39 / 96

BOOKをみる

10秒後にBOOKのページに移動します


8 x J 4 x oTF +0.10 oTE 0 TX TV TZ Z ZZ + Stroke TW TY Z + Stroke ZZ + Stroke TW TY Z + Stroke ZZ + Stroke TW TY TH B Bracket mounting range TR TS 2 x oTDe8 (Pin O.D.) TT . 4 x oTF +0.10 oTE 0 TX TV TZ TH B Bracket mounting range TR TS TT CZ L RR C±0.1 oCD hole H10 Axis d9 2 x oTDe8 (Pin O.D.) TT C±0.1 TH TT B 4 x oTF +0.10 TX oTE 0 TV TZ . Rod trunnion: CG1UN Head trunnion: CG1TN (The above shows the case port location is changed by 90°.) With Mounting Bracket . Constructed of pins, flat washers and hexagon socket head cap bolts. * Other dimensions are the same as basic type. Rod Trunnion (mm) Bore size Z ZZ 1 to 50 st 51 to 100 st 101 to 125 st 126 to 200 st 20 46 131 156 181 . 25 51 136 161 186 211 32 51 138 163 188 213 40 62 155 180 205 230 . Constructed of pins, flat washers and hexagon socket head cap bolts. * Other dimensions are the same as basic type. Head Trunnion (mm) Bore size 1 to 50 st 51 to 100 st 101 to 125 st 126 to 200 st Z ZZ Z ZZ Z ZZ Z ZZ 20 118 139 143 164 168 189 . . 25 123 144 148 169 173 194 198 219 32 126 150 151 175 176 200 201 225 40 143 171 168 196 193 221 218 246 . For dimensions of pivot bracket, refer to page 22. . Other dimensions are the same as basic type. Clevis (mm) Bore size Stroke range B CD CZ L RR TE TF TH TT TV TW TX TY TZ 1 to 50 st 51 to 100 st 101 to 125 st 126 to 200 st Z ZZ Z ZZ Z ZZ Z ZZ 20 Up to 125 38 8 29 14 11 10 5.5 25 3.2 (35.8) 42 16 28 43.4 143 164 168 189 193 214 . . 25 Up to 200 45.5 10 33 16 13 10 5.5 30 3.2 (39.8) 42 20 28 48 150 171 175 196 200 221 225 246 32 Up to 200 54 12 40 20 15 10 6.6 35 4.5 (49.4) 48 22 28 59.4 156 180 181 205 206 230 231 255 40 Up to 200 63.5 14 49 22 18 10 6.6 40 4.5 (58.4) 56 30 30 71.4 175 200 200 228 225 253 250 278 Clevis: CG1DN (mm) Bore size Stroke range B TDe8 TE TF TH TR TS TT TV TW TX TY TZ 20 Up to 125 38 8.0.025 .0.047 10 5.5 25 39 28 3.2 (35.8) 42 16 28 47.6 25 Up to 200 45.5 10.0.025 .0.047 10 5.5 30 43 33 3.2 (39.8) 42 20 28 53 32 Up to 200 54 12.0.032 .0.059 10 6.6 35 54.5 40 4.5 (49.4) 48 22 28 67.7 40 Up to 200 63.5 14.0.032 .0.059 10 6.6 40 65.5 49 4.5 (58.4) 56 30 30 78.7 37 Series CG1