【DO!BOOK・ページリンク】
es20-224-cg1   40 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Z Z Refer to “Standard Strokes” on page 39. M9BW Double acting, Non-rotating rod type Cylinder stroke (mm) 25 25 100 100 N N B B CDG1K CG1K With auto switch Rod end bracket Note) Mounting bracket is shipped together with the product, but not assembled. . The cylinder for F, G, L, D mounting types is Z: Basic (without trunnion mounting female thread). Mounting With auto switch (Built-in magnet) Rod end thread Made to Order For details, refer to page 39. . For applicable auto switches, refer to the table below. Auto switch Nil Without auto switch Number of auto switches Nil 2 pcs. S 1 pc. n “n” pcs. Nil Male rod end F Female rod end Type N Rubber bumper A Air cushion (o40 to o63 only) Bore size 20 20 mm 25 25 mm 32 32 mm 40 40 mm 50 50 mm 63 63 mm How to Order If a built-in magnet cylinder without an auto switch is required, there is no need to enter the symbol for the auto switch. (Example) CDG1KFA32-100Z Built-in Magnet Cylinder Model Series CG1K o20, o25, o32, o40, o50, o63 Air Cylinder: Non-rotating Rod Type Double Acting Applicable Auto Switches/Refer to the WEB catalog or the Best Pneumatics No. 2 for further information on auto switches. . Lead wire length symbols: 0.5 m・・・・・・・・・・・・・・・・・・ Nil (Example) M9NW 1 m・・・・・・・・・・・・・・・・・・ M (Example) M9NWM 3 m・・・・・・・・・・・・・・・・・・ L (Example) M9NWL 5 m・・・・・・・・・・・・・・・・・・ Z (Example) M9NWZ None・・・・・・・・・・・・・・・ N (Example) H7CN * Solid state auto switches marked with “p” are produced upon receipt of order. * Since there are other applicable auto switches than listed above, refer to page 74 for details. * For details about auto switches with pre-wired connector, refer to the WEB catalog or the Best Pneumatics No. 2. * The D-A9ll/M9lll auto switches are shipped together, (but not assembled). (However, only the auto switch mounting brackets are assembled before shipment.) .1 Water resistant type auto switches can be mounted on the above models, but in such case SMC cannot guarantee water resistance. Please consult with SMC regarding water resistant types with the above model numbers. .2 1 m type lead wire is only applicable to D-A93. Type Special function Electrical entry Indicator light Wiring (Output) Load voltage Auto switch model Lead wire length (m) Pre-wired connector Applicable load DC AC Applicable bore size 0.5 (Nil) 1 (M) 3 (L) 5 (Z) None (N) o20 to o63 Perpendicular In-line Solid state auto switch ... Grommet Yes 3-wire (NPN) 24 V 5 V, 12 V . M9NV M9N V V V v . v IC circuit Relay, PLC 3-wire (PNP) M9PV M9P V V V v . v 2-wire 12 V M9BV M9B V V V v . v . Connector . H7C V . V V V . Diagnostic indication (2-color indication) Grommet 3-wire (NPN) 5 V, 12 V M9NWV M9NW V V V v . v IC 3-wire (PNP) M9PWV M9PW V V V v . v circuit 2-wire 12 V M9BWV M9BW V V V v . v . Water resistant (2-color indication) 3-wire (NPN) 5 V, 12 V M9NAV*1 M9NA*1 v v V v . v IC 3-wire (PNP) M9PAV*1 M9PA*1 v v V v . v circuit 2-wire 12 V M9BAV*1 M9BA*1 v v V v . v . Diagnostic output (2-color indication) 4-wire (NPN) 5 V, 12 V . H7NF V . V v . v IC circuit Reed auto switch ... Grommet Yes 3-wire (Equiv. to NPN) . 5 V . A96V A96 V . V . . . IC circuit . 2-wire 24 V 12 V 100 V A93V*2 A93 V V V V . . . Relay, PLC No 100 V or less A90V A90 V . V . . . IC circuit Yes 100 V, 200 V . B54 V . V V . . No 200 V or less . B64 V . V . . . . Connector Yes . . C73C V . V V V . No 24 V or less . C80C V . V V V . IC circuit Diagnostic indication (2-color indication) Grommet Yes . . . B59W V . V . . . . * Only for D, U, T mounting types * Pivot bracket is shipped together with the product, but not assembled. Pivot bracket Nil None N Pivot bracket is shipped together with the product. B Basic Z* Basic (without trunnion mounting female thread) L Axial foot F Rod flange G Head flange U Rod trunnion T Head trunnion D Clevis * Refer to “Ordering Example of Cylinder Assembly” on page 39. * No bracket is provided for the female rod end. * Rod end bracket is shipped together with the product, but not assembled. * A knuckle joint pin is not provided with the single knuckle joint. Nil None V Single knuckle joint W Double knuckle joint 38 CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch A