yDO!BOOKEƒy[ƒWƒŠƒ“ƒNz
es20-224-cg1@@@41 / 96

BOOK‚ð‚Ý‚é

10•bŒã‚ÉBOOK‚̃y[ƒW‚Ɉړ®‚µ‚Ü‚·


Auto switch Clevis Double knuckle joint Pivot bracket Rubber bumper Air cushion Symbol .1 Only compatible with cylinders with rubber bumper. .2 The shape is the same as the existing product. Use the existing seal kit. Made to Order (For details, refer to pages 77 to 93.) Symbol Specifications -XAl Change of rod end shape -XC8 Adjustable stroke cylinder/Adjustable extension type.1 -XC9 Adjustable stroke cylinder/Adjustable retraction type.1 -XC10 Dual stroke cylinder/Double rod type -XC11 Dual stroke cylinder/Single rod type.1 -XC12 Tandem cylinder.1, .2 -XC13 Auto switch rail mounting.1 -XC20 Head cover axial port.1 -XC27 Double clevis and double knuckle joint pins made of stainless steel Refer to pages 68 to 74 for cylinders with auto switches. . Auto switch proper mounting position (detection at stroke end) and its mounting height . Minimum stroke for auto switch mounting . Auto switch mounting brackets/Part no. . Operating range . Cylinder mounting bracket, by stroke/ Auto switch mounting surfaces Bore size (mm) 20 25 32 40 50 63 Action Double acting, Single rod Lubricant Not required (Non-lube) Fluid Air Proof pressure 1.5 MPa Maximum operating pressure 1.0 MPa Minimum operating pressure 0.05 MPa Ambient and fluid temperature Without auto switch: .10‹C to 70‹C (No freezing) With auto switch : .10‹C to 60‹C Piston speed 50 to 500 mm/s Stroke length tolerance Up to 1 000 st +1.4 0 mm, Up to 1500 st +1.8 0 mm Cushion Rubber bumper, Air cushion (o40 to o63 only) Rod non-rotating accuracy Note) }1‹ }0.8‹ }0.5‹ Mounting Basic, Basic (without trunnion mounting female thread), Axial foot, Rod flange, Head flange, Rod trunnion, Head trunnion, Clevis (used for changing the port location by 90‹) Specifications Note) The values are for standard strokes. . A double knuckle joint pin and retaining rings are shipped together. Mounting Basic Axial foot Rod flange Head flange Rod trunnion Head trunnion Clevis Standard Rod end nut V V V V V V V Clevis pin . . . . . . V Option Single knuckle joint V V V V V V V Double knuckle joint. (With pin) V V V V V V V Pivot bracket . . . . V V V Accessories Note 1) Manufacture of intermediate strokes at 1 mm intervals is possible. (Spacers are not used.) Note 2) The maximum manufacturable stroke shows the long stroke. Note 3) Applicable strokes should be confirmed according to the usage. For details, refer to gAir Cylinders Model Selectionh on front matter pages of the Best Pneumatics No. 2 or the WEB catalog. In addition, the products that exceed the standard stroke might not be able to fulfill the specifications due to the deflection etc. Bore size Standard stroke Note 1) Maximum manufacturable stroke Note 2) 20 25, 50, 75, 100, 125, 150, 200 201 to 1500 25 25, 50, 75, 100, 125, 150, 200, 250, 300 301 to 1500 32 40 50, 63 Standard Strokes (mm) Mounting D: Clevis Pivot bracket N: Yes Rod end bracket W: Double knuckle joint Auto switch D-M9BW: 2 pcs. . Pivot bracket, double knuckle joint and auto switch are shipped together with the product, but not assembled. Cylinder model: CDG1KDN20-100Z-NW-M9BW Ordering Example of Cylinder Assembly 39 Series CG1K