【DO!BOOK・ページリンク】
es20-224-cg1   42 / 96

BOOKをみる

10秒後にBOOKのページに移動します


Note) Order two foots per cylinder. (kg) OBasic weight・・・・・・・・・・・・・・・・・・・・・ 0.21 (Foot , o20) OAdditional weight・・・・・・・・・・・・・・ 0.05/50 stroke OAir cylinder stroke・・・・・・・・・・・・・ 100 stroke 0.21 + 0.05 x 100/50 = 0.31 kg Calculation (Example) CG1KLN20-100Z (Foot, o20, 100 stroke) Bore size (mm) 20 25 32 40 50 63 Basic weight Basic 0.10 0.17 0.26 0.41 0.77 1.07 Axial foot 0.21 0.30 0.42 0.63 1.25 1.79 Flange 0.18 0.27 0.40 0.61 1.11 1.57 Trunnion 0.11 0.19 0.29 0.46 0.91 1.21 Clevis 0.15 0.25 0.41 0.64 1.17 1.75 Pivot bracket 0.08 0.09 0.17 0.25 0.44 0.80 Single knuckle joint 0.05 0.09 0.09 0.10 0.22 0.22 Double knuckle joint (with pin) 0.05 0.09 0.09 0.13 0.26 0.26 Additional weight per 50 mm of stroke 0.05 0.07 0.09 0.15 0.22 0.26 Additional weight with air cushion . . . 0 0.01 0.04 Additional weight for long stroke 0.01 0.01 0.02 0.03 0.06 0.12 Weight reduction for female rod end .0.01 .0.02 .0.02 .0.05 .0.10 .0.10 Mounting bracket Order q’ty. Bore size (mm) Contents 20 25 32 40 50 63 Axial foot 2 Note) CG-L020 CG-L025 CG-L032 CG-L040 CG-L050 CG-L063 2 foots, 8 mounting bolts Flange 1 CG-F020 CG-F025 CG-F032 CG-F040 CG-F050 CG-F063 1 flange, 4 mounting bolts Trunnion pin 1 CG-T020 CG-T025 CG-T032 CG-T040 CG-T050 CG-T063 2 trunnion pins, 2 trunnion bolts, 2 flat washers Clevis 1 CG-D020 CG-D025 CG-D032 CG-D040 CG-D050 CG-D063 1 clevis, 4 mounting bolts, 1 clevis pin, 2 retaining rings Pivot bracket 1 CG-020-24A CG-025-24A CG-032-24A CG-040-24A CG-050-24A CG-063-24A 1 pivot bracket Weights Mounting Brackets/Part No. 40 Air Cylinder: Non-rotating Rod Type Double Acting Series CG1K CG1ョQ CBG1 CG1KR CG1R CG1KW CG1K CG1 CG1W CG1 Low Friction With End Lock Direct Mount, Non-rotating Rod Direct Mount Non-rotating Rod Standard Double Acting, Single Rod Double Acting, Single Rod Double Acting, Double Rod Double Acting, Single Rod Single Acting, Spring Return/Extend Double Acting, Double Rod Double Acting, Single Rod Made to Order Auto Switch